Back to overview
neutral disconnect teminal WT 4 NT
NO LONGER AVAILABLE
Article number 58.504.6155.0
Neutral disconnect terminal with Screw connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: blue
Overview
Technical Data
Downloads
commercial data
| article number | 58.504.6155.0 |
|---|---|
| article description | |
| EAN | 4049088241741 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 290 mm |
|---|---|
| width packed | 155 mm |
| height packed | 53 mm |
| gross weight packed | 1580 g |
| volume packed | 2382 ccm |
| net weight single part | 15.2 g |
| volume single part | 23.82 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| nominal cross section | 4 mm² |
|---|---|
| color | blue |
| number of levels | 1 |
| number of clamp positions per level | 1 |
| width/grid dimension | 6 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 1 |
| mounting method | DIN rail (top hat rail) 35 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 32 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| connecting plate required | yes |
| length | 62.6 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 1 | screw connection |
|---|---|
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 6 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 4 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.5 Nm |
| for N-busbar | 3x10 mm |
classification
| ETIM 5.0 | neutral disconnect terminal block |
|---|---|
| ECLASS 8.1 | neutral disconnect terminal block |
| ETIM 4.0 | neutral disconnect terminal block |
| ETIM 6.0 | EC001257 |
| ETIM 7.0 | EC001257 |
| ECLASS 11 | 27141138 |
| ETIM 8.0 | EC001257 |
| ETIM 9.0 | EC001257 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.97kB | |
| | - | 66.88kB | TIF |
| | - | 2.69MB | DXF |
NO LONGER AVAILABLE
Article number 58.504.6155.0
Neutral disconnect terminal with Screw connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: blue