Back to overview
PCB pin header 8113 SEG / 9 / 18 G OB
NO LONGER AVAILABLE
Article number 27.334.0953.0
PCB pin header, 9 poles, pitch: 5 mm, type of packing: carton, color: grey
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 27.334.0953.0 |
|---|---|
| article description | |
| EAN | 4015573999022 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0 kg |
| volume single part | 0 ccm |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| soldering process | wave soldering |
| number of poles | 18 |
| number of levels | 2 |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 90° |
| packaging | carton |
technical data
| rated current | 10 A |
|---|---|
| overvoltage category I | 400 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 10 A |
| current factory wiring | 10 A |
| voltage CSA | 300 V |
| current CSA | 10 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 22 mm |
| length | 47 mm |
| depth | 28.5 mm |
| material contact base | CuSn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460202 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.325.3953.0 | | | |
| 25.320.3953.0 | | | |
| 25.326.3953.0 | | | |
| 01.060.3953.0 | | | |
| 01.060.0953.0 | | ||
| 25.820.3953.0 | | | |
| 25.320.0953.0 | | |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 71.11kB | |
| | - | 36.64kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.80kB | |
| | - | 108.47kB | TIF |
| | - | 26.45kB | |
| | - | 24.60kB | TIF |
| | - | 18.22kB | |
| | - | 374.04kB | DXF |
| | - | 55.65kB | JPG |
NO LONGER AVAILABLE
Article number 27.334.0953.0
PCB pin header, 9 poles, pitch: 5 mm, type of packing: carton, color: grey