Back to overview
PLC digital I/O-module SP-SDIO84-P1-K-A DC 24V
Article number R1.190.0030.0
samosPRO, IO-module with 8 input/4 solid state output, screw terminals pluggable
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | R1.190.0030.0 |
|---|---|
| article description | |
| EAN | 4046521309617 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85364900 |
packaging dimensions
| length packed | 167 mm |
|---|---|
| width packed | 142 mm |
| height packed | 32 mm |
| gross weight packed | 220 g |
| volume packed | 758 ccm |
| net weight single part | 169.35 g |
| volume single part | 758 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| SIL according to IEC 61508 | 3 |
|---|---|
| in-/outputs configurable | yes |
connection data
| type of electric connection | screw connection |
|---|
safety parameters
| category (ISO 13849-1) | 4 |
|---|---|
| PL (ISO 13849-1) | Level e |
| SILCL (IEC 62061) | 3 |
| HFT | 1 |
| TM | 20 a |
| note | more safety characteristics can be found in the manual. |
output circuit
| number of outputs | 4 |
|---|---|
| output current | 2 A |
| short-circuit protection, outputs | yes |
| type of digital output | transistor |
| min. allowed output voltage | 16.8 V |
| max. allowed output voltage | 30 V |
other
| suitable for safety functions | yes |
|---|---|
| type of supply voltage | DC |
| type of voltage (input voltage) | DC |
control circuit
| number of inputs | 8 |
|---|---|
| input current (at state "1") | 8 mA |
| permitted voltage at input | 30 V |
supply circuit
| min. supply voltage at DC | 16.8 V |
|---|---|
| max. supply voltage at DC | 30 V |
| Nennspannung DC | 24 V |
dimensions
| depth | 121 mm |
|---|---|
| width | 22.5 mm |
| height | 96.5 mm |
classification
| ETIM 5.0 | PLC digital I/O-module |
|---|---|
| ECLASS 8.1 | PLC digital I/O-module |
| ETIM 4.0 | PLC digital I/O-module |
| ETIM 3.0 | PLC digital I/O-module |
| ETIM 6.0 | EC001419 |
| ETIM 7.0 | EC001419 |
| ECLASS 11 | 27242204 |
| ETIM 8.0 | EC001419 |
| ETIM 9.0 | EC001419 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.209.9999.9 | | | |
| 99.208.9999.9 | | | |
| R1.190.1010.0 | | | |
| 56.202.8055.0 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.29kB | ZIP |
| | - | 12.86MB | |
| | - | 7.80MB | |
| | - | 1.55MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.65MB | |
| | - | 44.30kB | |
| | - | 4.74MB | |
| | - | 45.76kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.59kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.96kB | |
| | - | 55.83kB | TIF |
| | - | 2.01MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 233.80kB | |
| | - | 1.65MB | STP |
| | - | 2.62MB | IGS |
| | - | 2.68kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 1.10MB | ZIP |
| | - | 286.00B | HTM |
Article number R1.190.0030.0
samosPRO, IO-module with 8 input/4 solid state output, screw terminals pluggable