Circuit breaker modules – podis® CON
podis® CON circuit breaker modules combine a flat cable tap-off with decentralised protection. Factory-wired variants can integrate miniature circuit breakers, RCBOs, maintenance switches or motor-protection circuit breakers for immediate use close to the load.
Regional information
Please note that product availability, specifications and other product information may vary by region. Some of the content below is based on our international portfolio and may not apply to the North American market. For region-specific information, please contact our North American team.
Better safe than sorry!
The podis® CON Circuitbreaker Module combines the flat cable tap-off from the podis® CON 5G16 or 5G6 system with decentralized protection using integrated LS or FI/LS. It consists of two main assemblies: the connecting module for connection to the flat cable and a flange-mount housing that enables the installation of DIN-rail devices. As an alternative to protection, it allows the integration of a maintenance switch or motor protection circuit breaker.
The module is completely prewired and equipped with the necessary FI/LS or LS switches. It offers variants for fixed wiring with cable screw gland as well as for a pluggable installation. As is customary with the podis® flat cable systems, the module is available with a pluggable RST® output or an output with cable screw gland for conventional wiring.
The module, including the integrated DIN-rail devices, is fully prewired and tested at the factory and is therefore ready for immediate use—for safe and efficient power distribution.