Back to overview
bit TX 15x70
Article number 06.502.6410.0
Bit Torx TX 15x70
Overview
Technical Data
Downloads
commercial data
| article number | 06.502.6410.0 |
|---|---|
| article description | |
| EAN | 4049088508516 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 82079030 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 80 mm |
| height packed | 0 mm |
| gross weight packed | 9 g |
| volume packed | 7.5 ccm |
| net weight single part | 8.5 g |
| volume single part | 7.5 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
model
| model | tool |
|---|
classification
| ETIM 5.0 | bit for Torx screws |
|---|---|
| ECLASS 8.1 | bit for Torx screws |
| ETIM 4.0 | bit for Torx screws |
| ETIM 3.0 | bit for Torx screws |
| ETIM 6.0 | EC002117 |
| ETIM 7.0 | EC003864 |
| ECLASS 11 | 21044202 |
| ETIM 8.0 | EC003864 |
| ETIM 9.0 | EC003864 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 11.78kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Article number 06.502.6410.0
Bit Torx TX 15x70