Back to overview
bottom BAS GUT GH 16HM25 50 A1
NO LONGER AVAILABLE
Article number 73.342.4035.1
Bottom-base revos basic made of aluminum, with double locking lever andthreaded hole M25 on the right side, with protective cover, low version, 16-polig
commercial data
|
article number
|
73.342.4035.1
|
|---|---|
|
article description
|
|
|
EAN
|
4015573629264
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
470 mm
|
|---|---|
|
width packed
|
160 mm
|
|
height packed
|
57 mm
|
|
gross weight packed
|
384.7 g
|
|
volume packed
|
1000 ccm
|
|
net weight single part
|
359.7 g
|
|
volume single part
|
1000 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
general
|
housing material
|
aluminum
|
|---|---|
|
color
|
grey
|
|
surface
|
with powder coating
|
|
degree of protection (IP)
|
IP65
|
|
UV resistant
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
other
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
model
|
construction
|
16H
|
|---|---|
|
model of the housing
|
surface mounting (base)
|
|
locking mechanism
|
double locking levers
|
|
cable entry
|
sideways
|
|
type of cable
|
thread
|
|
with cable screw gland
|
no
|
|
thread size M
|
25
|
|
hinged lid
|
yes
|
|
EMC-version
|
no
|
|
thread size PG
|
|
|
length
|
117 mm
|
|
width
|
57 mm
|
|
height
|
98 mm
|
classification
|
ETIM 5.0
|
housing for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
housing for industrial connectors
|
|
ETIM 4.0
|
housing for industrial connectors
|
|
ETIM 3.0
|
housing for industry plug connectors
|
|
ETIM 6.0
|
EC000437
|
|
ETIM 7.0
|
EC000437
|
|
ECLASS 11
|
27440202
|
|
ETIM 8.0
|
EC000437
|
|
ETIM 9.0
|
EC000437
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 83.56kB | |
|
|
- | 81.45kB | TIF |
|
|
- | 16.75kB | |
|
|
- | 3.92MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 253.77kB | |
|
|
- | 1.26MB | STP |
|
|
- | 2.42MB | IGS |
|
|
- | 0.98MB | JT |
NO LONGER AVAILABLE
Article number 73.342.4035.1
Bottom-base revos basic made of aluminum, with double locking lever andthreaded hole M25 on the right side, with protective cover, low version, 16-polig