Back to overview
female insert HD BUC 40 25
Article number 73.700.4058.0
revos HD 40 pole + ground, female insert, 250V/10A, crimp connection
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 73.700.4058.0 |
|---|---|
| article description | |
| EAN | 4015573230248 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 175 mm |
| height packed | 38 mm |
| gross weight packed | 640 g |
| volume packed | 1210 ccm |
| net weight single part | 64 g |
| volume single part | 121 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 50 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 40 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 40 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according CSA | 10 A |
| min. conductor cross section flexible wire | 0.2 mm² |
| max. conductor cross section flexible wire | 1.5 mm² |
| conductor cross section flexible AWG wire | 24-16 AWG |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
| contact resistance | 4 mOhm |
| wire strip length | 4 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| ground conductor screws | M3.5/0.8-1.0 Nm slot |
technical data DIN EN 61984
| nominal voltage | 250 V |
|---|---|
| nominal voltage face/ground | 250 V |
| nominal current | 10 A |
| rated impulse voltage | 4 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.124.0929.0 | | | |
| 02.124.1429.0 | | | |
| 02.124.1029.0 | | | |
| 02.124.1000.0 | | | |
| 02.124.1400.0 | | |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval CSA | - | 91.69kB | |
| Approval UR | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 55.87kB | |
| Customer drawings (TIFF) | - | 53.64kB | TIF |
| Dimensional drawings (TIF) | - | 34.96kB | TIF |
| Dimensional drawings | - | 36.86kB | |
| Customer drawings (DXF) | - | 1.02MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 475.80kB | |
| CAD STEP data | - | 2.26MB | STP |
| CAD IGES data | - | 3.87MB | IGS |
| CAD JT data | - | 419.09kB | JT |
Article number 73.700.4058.0
revos HD 40 pole + ground, female insert, 250V/10A, crimp connection