Back to overview
Clip Basket FLATCABLE
NO LONGER AVAILABLE
Article number 05.569.7753.0
Accessory for easy installation of cable clips 05.569.7453.0 and 05.569.7453.0 on mesh cable trays with grid 25 mm / 35 mm / 40 mm / 50 mm. Includes clip and corresponding screw.
Overview
Technical Data
Downloads
commercial data
| article number | 05.569.7753.0 |
|---|---|
| article description | |
| EAN | 4049088663123 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 73269098 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 3.15 g |
| volume single part | 34.8 ccm |
| packaging quantity | 0 piece(s) |
general
| material | plastic |
|---|---|
| UV resistant | yes |
dimensions
| length | 71 mm |
|---|---|
| assembly width | 12 mm |
| assembly height | 16 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.31MB | |
| | - | 11.66kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.38kB | |
| | - | 53.39kB | TIF |
| | - | 0.99MB | DXF |
NO LONGER AVAILABLE
Article number 05.569.7753.0
Accessory for easy installation of cable clips 05.569.7453.0 and 05.569.7453.0 on mesh cable trays with grid 25 mm / 35 mm / 40 mm / 50 mm. Includes clip and corresponding screw.