Back to overview
connector GST18I4F S2 ZR1 WS
Article number 92.944.0053.0
gesis® CLASSIC connector, number of poles 4, male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 9.5 - 11.5 mm, color of coding/ contact carrier white
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 92.944.0053.0 |
|---|---|
| article description | |
| EAN | 4015573410589 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1725 g |
| volume packed | 11546 ccm |
| net weight single part | 31.307 g |
| volume single part | 230.92 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 0.45 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | 2, N, PE, 1 |
| color of housing inclusive strain relief | white |
| RAL-Nummer Codierung/Kontakteinsatz | 9016 |
connection data
| cable diameter max. | 11.5 mm |
|---|---|
| cable diameter min. | 9.5 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.75 mm² |
| connection cross section fine stranded mm² max. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 2 |
| sheath strip length | 53 mm |
| wire strip length | 9 mm |
model
| model | male |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP40 |
| remark to type of connection | fine stranded and stranded conductors require cable end sleeve |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.155 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 75 mm |
|---|---|
| width | 42.25 mm |
| height | 17 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | | | |
| 05.564.5353.0 | | | |
| 05.564.5353.2 | | | |
| 05.587.3156.1 | | | |
| 05.566.9153.0 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.043.0058.0 | | | |
| 92.207.1000.2 | | | |
| 92.207.1003.0 | | | |
| 92.943.0053.0 | | | |
| 92.043.0158.0 | | | |
| 92.207.1004.2 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 470.03kB | |
| Tender specifications (DOCX) | - | 12.21kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 367.18kB | |
| UKCA declaration of conformity | - | 367.32kB | |
| Approval VDE | - | 1.02MB | |
| Approval DEKRA KEMA | - | 2.39MB | |
| Approval UR | - | 192.21kB | |
| Approval CQC | - | 3.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.74kB | |
| RoHS certificate | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 69.01kB | |
| Customer drawings (TIFF) | - | 66.95kB | TIF |
| Dimensional drawings | - | 26.01kB | |
| Dimensional drawings (TIF) | - | 24.20kB | TIF |
| Customer drawings (DXF) | - | 1.30MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 241.11kB | |
| CAD STEP data | - | 221.40kB | STP |
| CAD IGES data | - | 553.26kB | IGS |
| CAD JT data | - | 128.77kB | JT |
Article number 92.944.0053.0
gesis® CLASSIC connector, number of poles 4, male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 9.5 - 11.5 mm, color of coding/ contact carrier white