Back to overview
connector GST18I5S S1BZR1 S PB02
NO LONGER AVAILABLE
Article number 92.954.3453.0
Connector GST18i5, 5 pole, male, screw connection, 250 V, 20 A, colour of coding: pastel blue, colour of housing: black
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 92.954.3453.0 |
|---|---|
| article description | |
| EAN | 4015573583139 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 41.24 g |
| volume single part | 230.92 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V / 400 V |
| rated voltage 2 | 400 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 2 |
| continuity resistor | 0.4 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | pastel blue |
| Pole codification | L, N, PE, D1, D2 |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 5024 |
connection data
| cable diameter max. | 13.5 mm |
|---|---|
| cable diameter min. | 9.5 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.75 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 0.75 mm² |
| terminations per pole | 1 |
| sheath strip length | 37 mm |
| wire strip length | 7 mm |
model
| model | male |
|---|---|
| connection type | screw connection |
| degree of protection (IP) | IP40 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 75 mm |
|---|---|
| width | 47.7 mm |
| height | 17 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.587.3156.0 | | | |
| 05.564.5353.0 | | | |
| 05.564.5353.2 | | | |
| 05.566.9253.0 | | | |
| 05.587.3156.1 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.257.1003.0 | | | |
| 92.053.0458.0 | | | |
| 92.053.0258.0 | | | |
| 92.953.3453.0 | | ||
| 92.053.0058.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.02MB | |
| | - | 192.21kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.12kB | |
| | - | 89.97kB | TIF |
| | - | 25.49kB | TIF |
| | - | 27.21kB | |
| | - | 2.47MB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 221.94kB | |
| | - | 406.86kB | STP |
| | - | 1.02MB | IGS |
| | - | 75.68kB | JT |
NO LONGER AVAILABLE
Article number 92.954.3453.0
Connector GST18i5, 5 pole, male, screw connection, 250 V, 20 A, colour of coding: pastel blue, colour of housing: black