Back to overview
connector RST20I3F S2 ZR1SVL BR0
Article number 96.032.0051.4
RST® CLASSIC connector, straight, number of poles 3, male, connection type spring clamp connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier signal brown
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 96.032.0051.4 |
|---|---|
| article description | |
| EAN | 4015573955806 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 304 mm |
|---|---|
| width packed | 256 mm |
| height packed | 202 mm |
| gross weight packed | 3700 g |
| volume packed | 15720 ccm |
| net weight single part | 31.1 g |
| volume single part | 157.2 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 50 V / 120 V |
| rated voltage 2 | 120 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 3 |
| continuity resistor | 0.8 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | signal brown |
| Pole codification | 1, 2, PE |
| color of housing inclusive strain relief | black |
| RAL-Nummer Codierung/Kontakteinsatz | 8002 |
connection data
| cable diameter max. | 10 mm |
|---|---|
| cable diameter min. | 6 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| terminations per pole | 2 |
| sheath strip length | 35 mm |
| wire strip length | 14.5 mm |
| connection cross section stranded mm² min. | 0.75 mm² |
| connection cross section stranded mm² max. | 1.5 mm² |
technical data UL
| rated voltage UL | 600 V |
|---|---|
| rated current UL | 20 A |
| connection cross section solid AWG min. | 20 AWG |
| connection cross section solid AWG max. | 14 AWG |
| connection cross section stranded AWG min. | 20 AWG |
| connection cross section stranded AWG max. | 14 AWG |
| degree of protection (NEMA) | 4, 4X, 6, 6P |
model
| model | male |
|---|---|
| connection type | spring clamp connection |
| degree of protection (IP) | IP66/68 (3m;2h) /IP69 |
| remark to type of connection | fine stranded and stranded conductors require cable end sleeve |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.272 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | silver-plated |
dimensions
| length | 79.1 mm |
|---|---|
| width | 34.6 mm |
| height | 34.6 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.600.3827.0 | | | |
| 95.101.1300.0 | | | |
| 05.564.4453.1 | | | |
| 99.416.6205.2 | | | |
| 06.502.4300.0 | | | |
| 06.600.3727.0 | | | |
| 06.600.3927.0 | | | |
| 06.600.3627.0 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 96.033.0051.4 | | | |
| 96.030.0151.4 | | | |
| 96.031.0051.4 | | | |
| 96.031.1051.4 | | | |
| 96.031.2051.4 | | | |
| 96.033.2051.4 | | | |
| 96.031.2151.4 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.96MB | |
| | - | 13.75kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.64kB | |
| | - | 35.64kB | |
| | - | 1.12MB | |
| | - | 4.28MB | |
| | - | 1.29MB | |
| | - | 91.69kB | |
| | - | 571.54kB | |
| | - | 226.83kB | |
| | - | 0.96MB | |
| | - | 667.71kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.74kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 82.46kB | |
| | - | 80.42kB | TIF |
| | - | 22.13kB | |
| | - | 20.38kB | TIF |
| | - | 3.07MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 475.38kB | |
| | - | 186.86kB | STP |
| | - | 577.36kB | IGS |
| | - | 137.78kB | JT |
Article number 96.032.0051.4
RST® CLASSIC connector, straight, number of poles 3, male, connection type spring clamp connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier signal brown