Back to overview
cover cap ST18/3B + GST18I3 ST SW
Article number 05.594.4253.0
Overview
Technical Data
Downloads
commercial data
| article number | 05.594.4253.0 |
|---|---|
| article description | |
| EAN | 4015573096714 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 138 mm |
|---|---|
| width packed | 96 mm |
| height packed | 69 mm |
| gross weight packed | 152 g |
| volume packed | 914 ccm |
| net weight single part | 1.15 g |
| volume single part | 9.14 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| length | 28 mm |
|---|---|
| width | 28 mm |
| height | 12.4 mm |
| color | black |
| description 1 | cover cap |
| description 2 | GST18i3, for male connectors |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 103.79kB | |
| | - | 11.67kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.98kB | |
| | - | 56.65kB | TIF |
| | - | 16.90kB | TIF |
| | - | 18.63kB | |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 507.98kB | |
| | - | 155.04kB | STP |
| | - | 321.91kB | IGS |
| | - | 63.97kB | JT |
Article number 05.594.4253.0