Back to overview
distributor module FH 2XFC7 B
Article number 75.010.0555.1
podis® CON 7G4 distributor module, output for 7G4 flatcable + knock-out for 7G4 flatcable, IP65, cross section fine-stranded 1.5 mm² - 16 mm², color housing black
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 75.010.0555.1 |
|---|---|
| article description | |
| EAN | 4049088646454 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 251 mm |
|---|---|
| width packed | 126 mm |
| height packed | 136 mm |
| gross weight packed | 862 g |
| volume packed | 4301 ccm |
| net weight single part | 750 g |
| volume single part | 4301 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| max. ambient temperature | 40 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| rated current | 32 A |
| rated voltage | 600 V |
| connection type 1 | screw connection |
| connection type 2 | screw connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| mounting method | surface mounting |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
connection data
| number of poles | 7 |
|---|---|
| rated cross section power bus | 4 mm² |
dimensions
| length | 225 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 104 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1753.1 | | | |
| Z5.507.1653.1 | | | |
| 05.505.0353.1 | | | |
| Z5.563.6553.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.16kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB | |
| | - | 370.58kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.57kB | |
| | - | 85.62kB | TIF |
| | - | 10.76MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 433.83kB |
Article number 75.010.0555.1
podis® CON 7G4 distributor module, output for 7G4 flatcable + knock-out for 7G4 flatcable, IP65, cross section fine-stranded 1.5 mm² - 16 mm², color housing black