Back to overview
flat cable LI2X2X-FL 7G4
Article number 00.729.0504.1
podis® CON 7G4 flat cable LI2X2X-FL 7G4, number of cores 7, 4 mm², fire class Eca, halogen free, color outer sheath black
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 00.729.0504.1 |
|---|---|
| article description | |
| EAN | 4015573800540 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1000 mm |
|---|---|
| width packed | 700 mm |
| height packed | 1000 mm |
| gross weight packed | 500542 g |
| volume packed | 700000 ccm |
| net weight single part | 468.542 g |
| volume single part | 700 ccm |
| packaging | roll |
| packaging quantity | 1000 m |
certificates / approvals
general
| core insulation | copolymer, thermoplastic |
|---|---|
| core identification | numbers |
| oil resistant (acc. EN 60811-2-1) | yes |
| color outer sheath | black |
| material outer sheath | copolymer, cross-linked |
| conductor category | class 5 = flexible |
| halogen free (according to EN 50267-2-3) | yes |
| yellow/green conductor | yes |
| bending radius, static | 18 mm |
| screen | no |
| number of cores | 7 |
| cable width approx. | 35 mm |
| cable height approx. | 6 mm |
| cable weight per km | 440 kg |
| min. installation temperature | -5 °C |
| max. installation temperature | 50 °C |
| Min. ambient temperature fixed installation | -30 °C |
| Max. ambient temperature fixed installation | 90 °C |
| Flame retardant according to IEC 60332-1-2 | ja |
| oil resistant II (acc. UL1277) | ja |
| fire load | 1.39 kWh/m |
| fire class | Eca |
technical data
| nominal cross section conductor | 4 mm² |
|---|---|
| nominal voltage UN | 600 V |
| nominal voltage U0 | 600 V |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ECLASS 11 | 27060106 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 83.240.0010.0 | | | |
| 75.015.5153.1 | | | |
| Z5.562.7553.1 | | | |
| 99.800.4866.1 | | | |
| 75.018.0051.2 | | | |
| 75.015.5535.0 | | | |
| 99.801.4866.1 | | | |
| 75.010.0555.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 105.35kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 793.02kB | |
| | - | 789.71kB | |
| | - | 201.34kB | |
| | - | 186.01kB | |
| | - | 177.55kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 14.73kB | TIF |
| | - | 16.42kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 232.00kB | |
| | - | 48.72kB | STP |
| | - | 197.55kB | IGS |
| | - | 37.96kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 6.55MB | ZIP |
Article number 00.729.0504.1
podis® CON 7G4 flat cable LI2X2X-FL 7G4, number of cores 7, 4 mm², fire class Eca, halogen free, color outer sheath black