Back to overview
earth terminal WT 10 PE
NO LONGER AVAILABLE
Article number 58.510.9055.0
Ground terminal with Screw connection for mounting on TS 35, nominal cross section: 10 mm², width: 10 mm, color: Green-yellow
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 58.510.9055.0 |
|---|---|
| article description | |
| EAN | 4049088154096 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 261 mm |
|---|---|
| width packed | 108 mm |
| height packed | 54 mm |
| gross weight packed | 1138.2 g |
| volume packed | 1522 ccm |
| net weight single part | 22.16 g |
| volume single part | 30.44 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 10 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 10 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated voltage | 1000 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 48 mm |
| type of insulation material | thermoplastic |
| operating temperature | -25 - 70 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 16 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 16 mm² |
| minimum cross section stranded | 16 mm² |
| maximum cross section stranded | 16 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 10 mm² |
| wire strip length | 13 mm |
| torque conductor mounting | 1.2 Nm |
technical data UL/CSA
| cross section UL | 20-6 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 20-6 AWG |
| voltage CSA | 600 V |
technical data IECEx
| cross section fine-stranded | 0,5 - 16 |
|---|---|
| connectable conductor cross section solid | 0,5 - 16 |
| connectable conductor cross section stranded | 0,5 - 16 |
classification
| ETIM 5.0 | ground terminal block |
|---|---|
| ECLASS 8.1 | ground terminal block |
| ETIM 4.0 | ground terminal block |
| ETIM 3.0 | ground terminal block |
| ETIM 6.0 | EC000901 |
| ETIM 7.0 | EC000901 |
| ECLASS 11 | 27141141 |
| ETIM 8.0 | EC000901 |
| ETIM 9.0 | EC000901 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 389.03kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 104.42kB | |
| | - | 5.20MB | |
| | - | 160.16kB | |
| | - | 214.57kB | |
| | - | 274.10kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.56kB | |
| | - | 78.47kB | TIF |
| | - | 4.00MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 392.97kB | |
| | - | 872.25kB | STP |
| | - | 2.10MB | IGS |
| | - | 2.60kB | JT |
NO LONGER AVAILABLE
Article number 58.510.9055.0
Ground terminal with Screw connection for mounting on TS 35, nominal cross section: 10 mm², width: 10 mm, color: Green-yellow