earth terminal WTN 4 D1/2 PE
earth terminal WTN 4 D1/2 PE rated voltage 800 V, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 4mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
| article number | 5D.S04.9155.0 |
|---|---|
| article description | |
| EAN | 4049088725210 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 260 mm |
|---|---|
| width packed | 130 mm |
| height packed | 50 mm |
| gross weight packed | 1234 g |
| volume packed | 1690 ccm |
| net weight single part | 11.65 g |
| volume single part | 16.9 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
| nominal cross section | 4 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated voltage | 800 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 52.3 mm |
| type of insulation material | thermoplastic |
| width | 6.1 mm |
| height | 49.4 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 4 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.34 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 0.5 Nm |
| cross section UL | 28-10 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 28-10 AWG |
| voltage CSA | 600 V |
| ETIM 9.0 | EC000901 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 5D.S04.9155.0 | | | |
| 5D.S04.9255.0 | | | |
| 5D.S04.9055.0 | | | |
| 5D.S04.9755.0 | | | |
| 5D.S04.9655.0 | | |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 127.86kB | |
| | - | 195.49kB | |
| | - | 873.62kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.11kB | |
| | - | 60.04kB | TIF |
| | - | 1.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 270.90kB | |
| | - | 931.05kB | STP |
| | - | 2.58MB | IGS |
| | - | 577.31kB | JT |
earth terminal WTN 4 D1/2 PE rated voltage 800 V, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 4mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0