Back to overview
end bracket WEFN 2N
Article number 0D.200.0755.0
end bracket WEFN 2N length 49.3 mm, height 34 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 0D.200.0755.0 |
|---|---|
| article description | |
| EAN | 4049088717963 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 65 mm |
| gross weight packed | 269 g |
| volume packed | 921.375 ccm |
| net weight single part | 4.6 g |
| volume single part | 18.427 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 7 mm |
| latching | screwable |
| length | 49.3 mm |
| mounting method | DIN rail (top hat rail) |
| height | 34 mm |
| tightening moment | 0.3 Nm |
| Reihenklemmen für Installationsverteiler | yes |
| halogen free | yes |
classification
| ETIM 5.0 | end bracket |
|---|---|
| ECLASS 8.1 | end bracket |
| ETIM 4.0 | end bracket |
| ETIM 3.0 | end bracket |
| ETIM 6.0 | EC001041 |
| ETIM 7.0 | EC001041 |
| ECLASS 11 | 27141135 |
| ETIM 8.0 | EC001041 |
| ETIM 9.0 | EC001041 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | | | |
| 0D.202.7281.0 | | | |
| 0D.204.7056.0 | | | |
| 0D.204.7156.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 108.75kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 65.73kB | |
| | - | 63.71kB | TIF |
| | - | 1.88MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 548.39kB | |
| | - | 1.67MB | STP |
| | - | 5.26MB | IGS |
| | - | 953.12kB | JT |
Article number 0D.200.0755.0
end bracket WEFN 2N length 49.3 mm, height 34 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes