Back to overview
end bracket WEFN 7N
Article number 0D.200.0255.0
end bracket WEFN 7N length 52.6 mm, height 47 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 0D.200.0255.0 |
|---|---|
| article description | |
| EAN | 4049088717918 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 1030 g |
| volume packed | 1798.875 ccm |
| net weight single part | 19.1 g |
| volume single part | 35.977 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 8 mm |
| latching | screwable |
| length | 52.6 mm |
| mounting method | DIN rail (top hat rail) |
| height | 47 mm |
| tightening moment | 0.8 Nm |
| Reihenklemmen für Installationsverteiler | yes |
| halogen free | yes |
classification
| ETIM 5.0 | end bracket |
|---|---|
| ECLASS 8.1 | end bracket |
| ETIM 4.0 | end bracket |
| ETIM 3.0 | end bracket |
| ETIM 6.0 | EC001041 |
| ETIM 7.0 | EC001041 |
| ECLASS 11 | 27141135 |
| ETIM 8.0 | EC001041 |
| ETIM 9.0 | EC001041 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | | | |
| 0D.202.7281.0 | | | |
| 0D.206.7056.0 | | | |
| 0D.206.7156.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 114.41kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.80kB | |
| | - | 64.73kB | TIF |
| | - | 1.83MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 564.67kB | |
| | - | 1.31MB | STP |
| | - | 3.92MB | IGS |
| | - | 803.73kB | JT |
Article number 0D.200.0255.0
end bracket WEFN 7N length 52.6 mm, height 47 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes