Back to overview
feed-in module FCS 16 5 SA SAM
BEST CHOICE
Article number 75.450.2114.3
podis® CON 5G16 feed-in module, rated voltage 690 V, rated current 100 A, input round cable, cross section fine-stranded 10 mm² - 35 mm², output for 5G16 flatcable, IP65, color housing light grey
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 75.450.2114.3 |
|---|---|
| article description | |
| EAN | 4049088669583 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
packaging dimensions
| length packed | 505 mm |
|---|---|
| width packed | 155 mm |
| height packed | 165 mm |
| gross weight packed | 3048.7 g |
| volume packed | 12915.375 ccm |
| net weight single part | 2740 g |
| volume single part | 12915.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
connection data
| number of poles | 5 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | screw connection |
| type of connection power bus | screw connection |
| number of inputs | 1 |
| input type | round cable |
| number of outputs | 1 |
| output type | for 5G16 flatcable |
| cross section fine-stranded | 10 mm² - 35 mm² |
technical data UL/CSA
| rated voltage | 600 V |
|---|---|
| rated current | 75 A |
| cross section fine-stranded AWG | 10 - 2 |
| degree of protection (NEMA) | 4X |
mechanical data
| color housing | light grey |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 690 V |
|---|---|
| rated current | 100 A |
| type of supply voltage | AC/DC |
dimensions
| length | 300 mm |
|---|---|
| assembly width | 145 mm |
| assembly height | 100 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC000214 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | | | |
| 00.771.0307.1 | | | |
| 99.099.0000.8 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.08MB | |
| | - | 11.98kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB | |
| | - | 456.29kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
BEST CHOICE
Article number 75.450.2114.3
podis® CON 5G16 feed-in module, rated voltage 690 V, rated current 100 A, input round cable, cross section fine-stranded 10 mm² - 35 mm², output for 5G16 flatcable, IP65, color housing light grey