Back to overview
fuse terminal WKFN 4 TKG/35
NO LONGER AVAILABLE
Article number 56.704.4055.0
Disconnect block with tension spring connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 56.704.4055.0 |
|---|---|
| article description | |
| EAN | 4015573935730 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 316 mm |
|---|---|
| width packed | 170 mm |
| height packed | 52 mm |
| gross weight packed | 1145 g |
| volume packed | 2793 ccm |
| net weight single part | 11.45 g |
| volume single part | 27.93 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated voltage | 500 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 82.2 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.13 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.13 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
additional data
| remark to rated current | note fuse insert |
|---|---|
| integrated test socket | no |
classification
| ETIM 5.0 | (knife) disconnect terminal block |
|---|---|
| ECLASS 8.1 | (knife) disconnect terminal block |
| ETIM 4.0 | (knife) disconnect terminal block |
| ETIM 3.0 | (knife) disconnect terminal block |
| ETIM 6.0 | EC000902 |
| ETIM 7.0 | EC000902 |
| ECLASS 11 | 27141126 |
| ETIM 8.0 | EC000902 |
| ETIM 9.0 | EC000902 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 180.24kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 83.46kB | |
| | - | 81.45kB | TIF |
| | - | 2.95MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 178.16kB | |
| | - | 619.56kB | STP |
| | - | 1.25MB | IGS |
| | - | 2.58kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 56.704.4055.0
Disconnect block with tension spring connection for mounting on TS 35, nominal cross section: 4 mm², width: 6 mm, color: grey