Back to overview
hood BAS GOT GF 24 M25 A1
Article number 70.357.2435.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M25 on the top, low version, 24-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.357.2435.1 |
|---|---|
| article description | |
| EAN | 4015573606227 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 260 mm |
| height packed | 56 mm |
| gross weight packed | 257 g |
| volume packed | 750 ccm |
| net weight single part | 214.5 g |
| volume single part | 750 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | other |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24 |
|---|---|
| model of the housing | male |
| locking mechanism | double locking levers |
| cable entry | above |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 120 mm |
| width | 56 mm |
| height | 70 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 13.20kB | |
| | - | 1.66MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.55kB | |
| | - | 91.55kB | TIF |
| | - | 5.80MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 236.71kB | |
| | - | 1.47MB | STP |
| | - | 2.93MB | IGS |
| | - | 379.96kB | JT |
Article number 70.357.2435.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M25 on the top, low version, 24-poles