Back to overview
female insert BAS BUS 24 2,5 50 AU
DISCONTINUATION - LAST ORDER
Article number 70.301.2440.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with gold-plated contacts
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 70.301.2440.0 |
|---|---|
| article description | |
| EAN | 4015573219700 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 233 mm |
|---|---|
| width packed | 175 mm |
| height packed | 38 mm |
| gross weight packed | 1185 g |
| volume packed | 1549 ccm |
| net weight single part | 113.67 g |
| volume single part | 154.9 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 24 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 200 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 24 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 24 |
| with wire protection | yes |
| min. conductor diameter rigid (solid/stranded) | 0.5 mm² |
| max. conductor diameter rigid (solid/stranded) | 2.5 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 16 A |
| nominal current according CSA | 16 A |
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 2.5 mm² |
| conductor cross section flexible AWG wire | 18-12 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | gilt |
| contact resistance | 1.5 mOhm |
| wire strip length | 7 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| clamping screws | H1/0.5-0.7 Nm |
| ground conductor screws | H2/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal voltage face/ground | 500 V |
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval VDE-UG | - | 1.66MB | |
| Approval UR | - | 13.85kB | |
| Approval cURus PVVA2/8 | - | 585.74kB | |
| Approval CSA | - | 91.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Dimensional drawings | - | 34.12kB | |
| Dimensional drawings (TIF) | - | 32.13kB | TIF |
DISCONTINUATION - LAST ORDER
Article number 70.301.2440.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with gold-plated contacts