Back to overview
hood BAS GOT GI 40HM25 50 A0
Article number 76.352.4035.0
Hood revos basic made of aluminum, for single locking lever with cable gland M25 on the top (IP54), low version, 40-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 76.352.4035.0 |
|---|---|
| article description | |
| EAN | 4015573629431 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 470 mm |
|---|---|
| width packed | 130 mm |
| height packed | 43 mm |
| gross weight packed | 258 g |
| volume packed | 750 ccm |
| net weight single part | 227 g |
| volume single part | 750 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 16H |
|---|---|
| model of the housing | male |
| locking mechanism | single locking lever |
| cable entry | above |
| type of cable | gland nut |
| with cable screw gland | yes |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 94 mm |
| width | 43 mm |
| height | 76 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 94.79kB | |
| Customer drawings (TIFF) | - | 92.46kB | TIF |
| Dimensional drawings (TIF) | - | 25.78kB | TIF |
| Dimensional drawings | - | 27.68kB | |
| Customer drawings (DXF) | - | 3.61MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 348.68kB | |
| CAD STEP data | - | 488.38kB | STP |
| CAD IGES data | - | 1.51MB | IGS |
| CAD JT data | - | 324.55kB | JT |
Article number 76.352.4035.0
Hood revos basic made of aluminum, for single locking lever with cable gland M25 on the top (IP54), low version, 40-poles