Back to overview
male contact D 1,6 - 0,5 QMM
Article number 05.544.4229.7
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 05.544.4229.7 |
|---|---|
| article description | |
| EAN | 4015573639140 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 80 mm |
| height packed | 10 mm |
| gross weight packed | 69.04 g |
| volume packed | 112 ccm |
| net weight single part | 0.66 g |
| volume single part | 1.12 ccm |
| packaging | bag |
| packaging quantity | 100 piece(s) |
general
| wire strip length | 8 mm |
|---|---|
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 0.5 mm² |
| min. UL/CSA wire diamter flexible wire | 20 AWG |
| max. UL/CSA wire diamter flexible wire | 20 AWG |
| connection type | crimp |
| material | brass |
| massive contact | yes |
| contact pin diameter | 1.6 mm |
| inflammability class of insulation material acc. with UL94 | other |
| contact resistance | 5 mOhm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.3100.0 | | | |
| 05.502.2100.0 | | | |
| 95.101.0800.0 | | | |
| 05.502.0710.0 | | |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.84kB | |
| RoHS certificate | - | 197.75kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 60.74kB | |
| Customer drawings (TIFF) | - | 58.24kB | TIF |
| Dimensional drawings | - | 19.95kB | |
| Dimensional drawings (TIF) | - | 18.16kB | TIF |
| Customer drawings (DXF) | - | 2.24MB | DXF |
Article number 05.544.4229.7