mobile Router WIENET LTE LR340 EMEA
wienet LTE LR340, 4G LTE Cat.4 VPN Security Router, robust metal housing for DIN-rail or wall mount, 2x SIM with cover, interfaces: 2x Ethernet 10/100 Mbit/s (independent IP), 1x RS232, 1x RS485, 1x I/O, 2x SMA<(>,<)> Power supply: 9-36 V DC, Configuration: Web server, VPN: openVPN, IPSec<(>,<)> L2TP, GRE, PPTP Network: DHCP, NAT/PAT, SSH, VRRP, PPPoE, SNMP, SMTP<(>,<)> Dyn DNS client, DNS proxy, VLAN, QoS, Backup Routes, Port Forwarding<(>,<)> Host Port Routing, Ethernet Bridging, Load Balancing, IPv6 Dual Stack<(>,<)> Control and diagnostics: SMS, email, SNMP Trap, Status, Features: Node-RED, MQTT, Operating temperature: -40 ... +75°C
| article number | 83.041.0340.1 |
|---|---|
| article description | |
| EAN | 4049088653919 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85176200 |
| length packed | 195 mm |
|---|---|
| width packed | 130 mm |
| height packed | 50 mm |
| gross weight packed | 616.9 g |
| volume packed | 1270.65 ccm |
| net weight single part | 505.3 g |
| volume single part | 1267.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| mounting method | DIN rail (top hat rail) |
|---|---|
| degree of protection (IP) | IP30 |
| operating temperature min. | -40 °C |
| operating temperature max. | 75 °C |
| net weight | 470 g |
| LED status indication | PWR, USR, DI, DO, DAT, SIG, TECH, SIM |
| housing material | metal |
| port 1 | ETH |
| port 2 | ETH |
| version | NEXT GEN |
| voltage type | DC |
|---|---|
| operating voltage min. | 10 V |
| operating voltage max. | 30 V |
| power consumption max. | 5.8 W |
| depth | 31.2 mm |
|---|---|
| width | 129 mm |
| height | 94 mm |
| weight | 470 g |
| ETIM 5.0 | network router |
|---|---|
| ECLASS 8.1 | network router |
| ETIM 6.0 | EC001478 |
| ETIM 7.0 | EC001478 |
| ECLASS 11 | 19170128 |
| ETIM 8.0 | EC001478 |
| ETIM 9.0 | EC001478 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| F0.000.0035.1 | | ||
| F0.000.0031.8 | | ||
| F0.000.0035.2 | | ||
| F0.000.0037.6 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.55MB | |
| | - | 286.75kB | |
| | - | 5.74MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 316.89kB | |
| | - | 46.62kB | |
| | - | 771.76kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.54kB | |
| | - | 45.28kB | TIF |
| | - | 2.07MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 652.76kB | |
| | - | 11.57MB | STP |
| | - | 26.99MB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | v6.4.2 | 19.12MB | ZIP |
wienet LTE LR340, 4G LTE Cat.4 VPN Security Router, robust metal housing for DIN-rail or wall mount, 2x SIM with cover, interfaces: 2x Ethernet 10/100 Mbit/s (independent IP), 1x RS232, 1x RS485, 1x I/O, 2x SMA<(>,<)> Power supply: 9-36 V DC, Configuration: Web server, VPN: openVPN, IPSec<(>,<)> L2TP, GRE, PPTP Network: DHCP, NAT/PAT, SSH, VRRP, PPPoE, SNMP, SMTP<(>,<)> Dyn DNS client, DNS proxy, VLAN, QoS, Backup Routes, Port Forwarding<(>,<)> Host Port Routing, Ethernet Bridging, Load Balancing, IPv6 Dual Stack<(>,<)> Control and diagnostics: SMS, email, SNMP Trap, Status, Features: Node-RED, MQTT, Operating temperature: -40 ... +75°C