Back to overview
feed-through terminal RFK 1 / 185 FM S35/V0
NO LONGER AVAILABLE
Article number 56.398.1055.0
Feed-through terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 185 mm², width: 42 mm, color: grey
Overview
Technical Data
Downloads
commercial data
| article number | 56.398.1055.0 |
|---|---|
| article description | |
| EAN | 4015573568778 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 234 mm |
|---|---|
| width packed | 190 mm |
| height packed | 89 mm |
| gross weight packed | 2805 g |
| volume packed | 3957 ccm |
| net weight single part | 268.57 g |
| volume single part | 395.7 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| nominal cross section | 185 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 42 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 353 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 92 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| maximum cross section fine stranded | 185 mm² |
| maximum cross section stranded | 185 mm² |
| torque conductor mounting | 14 Nm |
technical data UL/CSA
| cross section UL | 0 AWG-400 kcmil |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 375 A |
| current field wiring | 375 A |
| cross section CSA | 0 AWG-400 kcmil |
| voltage CSA | 600 V |
| current CSA | 375 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 2.69MB | |
| | - | 180.24kB | |
| | - | 214.57kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.35kB | |
| | - | 60.24kB | TIF |
| | - | 1.93MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 158.33kB | |
| | - | 891.36kB | STP |
| | - | 1.83MB | IGS |
| | - | 171.89kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 56.398.1055.0
Feed-through terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 185 mm², width: 42 mm, color: grey