US | English
  • United States | English
  • Česko | Čeština
Contact
  • United States | English
  • Česko | Čeština
Products
Back Products Electrical installation Connection technology Safety technology Electronic + Interface Best Choice
Industries
Back Industries All Industries Building Technology Lighting Technology Machine Building Wind Power Horticulture EV Charging PREFAB
Support
Back Support Regional Sales Rep Locator Americas Distributor Locator Distributor Stock Check Find a Global Distributor Service Services for machine safety Software & Apps Infoportal Downloads
Training
Back Training Seminars Webinars Whitepaper
Company
Back Company About us Purchasing & Quality News Credentials
Career
Back Career Wieland as an Employer Pupils Experienced Professionals
Pluggable power distribution in a compact format

RST® NRG 2x2.5 – PRE-ASSEMBLED FLAT CABLE SYSTEM

The versatile flat cable system for quick, safe and space-saving installation with a high IP degree of protection. With RST® NRG you can efficiently integrate electrical loads into your infrastructure: pre-assembled, pluggable and individually tailored to your application.

Request configuration now

Download brochure

Regional information

Please note that product availability, specifications and other product information may vary by region. Some of the content below is based on our international portfolio and may not apply to the North American market. For region-specific information, please contact our North American team.

Power distribution 
– pluggable INSTEAD OF WIRED

The RST® NRG flat cable (2x2.5 mm²) is based on the proven RST® MINI Connector system and enables the efficient integration of electrical loads into a wide variety of infrastructures — fast, safe, and space-saving.

Customer specific pre-assembled cable runs are manufactured automatically at the factory and simply plugged together on site instead of being laboriously wired. Depending on the application, loads can be connected directly via device connectors or cable assemblies. This creates flexible, scalable installation solutions — from simple applications to complex systems.

The result: a well-thought-out power distribution system that reduces installation time while offering maximum flexibility.

RST® NRG IN PRACTICE

How easily you can integrate electrical loads into your infrastructure.

Watch the video to see how RST® NRG enables efficient, space-saving power distribution.
The pre-assembled flat cable system reduces installation effort, creates clear structures, and can be flexibly adapted to your application.

  • Fast installation thanks to pre-assembled and pluggable components
  • Space-saving cabling concept for unobtrusive integration
  • High flexibility thanks to individually configurable branches
  • Safe application thanks to keyed connector systems
  • Less planning and installation effort compared to conventional wiring

FOR A WIDE RANGE OF APPLICATIONS – FROM INDUSTRY TO ARCHITECTURE

RST® NRG ensures efficient power distribution wherever electrical loads need to be integrated quickly, flexibly, and in a space-saving manner.

  • DC power supply in industrial facilities – Reliable power supply for machines, control systems, and field devices.
     
  • Architectural lighting – Flexible, pluggable solutions for indoor and outdoor lighting.
     
  • Racking systems – Fast installation and easy expansion of modular systems.
  • Event lighting – Temporary setups with safe, clearly keyed connector technology.
     
  • Lighting systems – A unified system for planning, installation, and operation.
     
  • Vertical Farming – Efficient power distribution for modular cultivation systems.

TWISTLOCK – secure connection with clear feedback

The proven TWISTLOCK locking mechanism ensures that plug connections automatically latch when mated. Users receive clear feedback about the correct end position — for maximum safety during installation.

With a simple twisting motion, the connection can be quickly and controllably released at any time.

  • Automatic locking
  • Clear feedback
  • Tool-free release

Coding for clear differentiation and maximum safety

Two coding options are available for different applications, ensuring safe and unambiguous installation.

  • Brown – Low voltage
    For applications in the low-voltage range (protection class III)
     
  • Black – Mains voltage
    For applications in the mains voltage range (protection class II)

An additional mechanical interlock prevents incorrect mating — for maximum operational safety.

COMPLEX STRUCTURES – EASY TO PLUG

With RST® NRG, even complex electrical installations can be built easily and flexibly. Pre-assembled system components interlock seamlessly and enable fast on-site installation — without elaborate wiring. Individual branches of the flat cable can be specifically used to route power onward. This creates custom branches and scalable structures that adapt precisely to your application.

The result: standardized infrastructures with consistent quality, reduced error potential, and significantly shortened installation times.

ALL COMPONENTS AT A GLANCE

The RST® MINI Connector system includes connectors, cable assemblies, distributors, and device connectors – modularly combinable.

1. FEED-IN CONNECTOR

Reliably supplies the flat cable with power via a pluggable interface.

4. CABLE ASSEMBLIES

Pre-assembled linking and connection cables for the flexible integration of components and loads.

2. TAP-OFF CONNECTOR

Enables the easy integration of individual loads along the lead.

6. COVER PIECE

Protects the cable end or enables targeted expansion of the system.

5. DISTRIBUTION BLOCK

Enables the structured distribution of power within complex installations.

3. DEVICE CONNECTOR FOR ELECTRICAL DEVICES

Loads can be connected quickly and safely via pluggable connections.

1. FEED-IN CONNECTOR

TypeCodingOrder No.
Socketblack46.031.4554.1
Socketbrown46.031.4551.4

2. TAP-OFF CONNECTOR

TypeCodingOrder No.
Plugblack46.032.4554.1
Plugbrown46.032.4551.4

3. DEVICE CONNECTOR FOR ELECTRICAL DEVICES

TypeCodingOrder No.
Plugblack46.032.5054.1
Plugbrown46.032.5051.4

4. CABLE ASSEMBLIES

TypeCodingCable typeOrder No.
connecting cable, female - maleblackH07RN-F | 2x 2.5 mm²46.423.x030.1
connecting cable, female - malebrownH07RN-F | 2x 2.5 mm²46.423.x032.4
connecting cable, female - maleblackH07RN-F | 2x 1.5 mm²46.422.x030.1
connecting cable, female - malebrownH07RN-F | 2x 1.5 mm²46.422.x032.4
Connection cable, male - open endblackH07RN-F | 2x 1.5 mm²46.422.x034.1
Connection cable, male - open endbrownH07RN-F | 2x 1.5 mm²46.422.x038.4

Note: x = meters (1–8)

5. DISTRIBUTION BLOCK

TypeCodingOrder No.
distribution block, 1 input / 2 outputsblack46.030.1254.1
distribution block, 1 input / 2 outputsbrown46.030.1251.4

6. COVER PIECE

TypeOrder No.
Cover cap for drop adapter06.563.8753.1

TECHNICAL DATA

All relevant parameters for planning and integration at a glance.

FeatureSpecification
Rated voltage250 V
Rated current16 A
CertificationTÜV certified
Cable type2x2.5 mm², PUR
MaterialPolyamide, halogen free

YOUR PRE-ASSEMBLED FLAT CABLE – EASY TO SPECIFY

For designing your RST® NRG flat cable, we only need a few details. On this basis, we create an individually pre-assembled solution that can be installed on site quickly, safely, and in a standardized manner.

RST® NRG is designed for customer-specific power distribution. Instead of a rigid online configuration, you define the key parameters of your application; we support the design and deliver the flat cable precisely pre-assembled.

The complete configuration overview with all specifications and examples can be found in the brochure.

THIS IS HOW YOUR CONFIGURATION WORKS

1.

Gather requirements

Define the key parameters of your flat cable, for example coding, cable type, connection, terminator, and the desired distances between the source, branches, and the end of the cable.

2.

Submit Configuration

Submit your requirements based on the brochure page or speak directly with our team. This ensures that all project-relevant information is fully taken into account.

3.

Custom design

We review your configuration, provide support with the design as needed, and translate the specifications into a technically suitable, pre-assembled solution.

4.

Manufacturing & labeling

The cable runs are manufactured individually, wound separately, packaged, and provided with customer-specific labeling.

5.

Standardized installation on-site

The pre-assembled components can be installed quickly and safely on site – with reduced wiring effort, less error potential, and consistent quality.

What information is required?

CategoryOptions / specifications
CodingBlack for mains voltage, brown for low voltage applications
Cable typePUR 2 × 2.5 mm²
DistancesFeed-in to first tap-off, between tap-offs, and last tap-off to cable end
TerminationEnd piece or continuation via a pluggable interface

Note: Please refer to the brochure for standard distances and example configurations. Deviations and custom mounting solutions are available on request.

YOU DEFINE THE REQUIREMENTS – WE DELIVER THE RIGHT SOLUTION


Together we will find the right configuration for your application.

Request consultation now

Download brochure

IMPORTANT NOTES

Safety Instructions

  • All components may only be installed, commissioned and maintained by qualified electricians.
  • Observe the applicable national installation regulations.
  • Installation connector systems are not a substitute for national plug and socket systems intended for domestic use.
  • The connectors are not suitable for interrupting current. Never connect or disconnect under load.
  • Connectors with different voltage ratings must not be connected to each other.
  • Compliance with DIN EN IEC 61535 alone does not automatically exclude the risk of confusion with installation connector systems from other manufacturers.
  • In easily accessible areas, suitable sealing caps must be used (06.563.8753.1 or 06.563.8953.1).
    Installation connector systems are not a substitute for national plug and socket systems intended for domestic use.
  • The locking mechanisms are an integral part of the connector system.

Installation Instructions

  • According to regulations, the live part must always be the female connector. Therefore, a ring circuit design is not possible in a standards-compliant installation.
  • The connectors must be protected against bending forces by additional measures (e.g. do not suspend loads from cables; do not leave cable coils hanging freely, etc.).
  • Choose a horizontal installation position to ensure water drainage. In accordance with IEC 60364-5-52 (DIN VDE 0100-522.3), cable and wiring systems must be designed to prevent damage caused by water ingress.
  • Cable and wiring systems must comply with the required degree of protection. Where water accumulation or condensation may occur, suitable drainage measures must be provided. This applies in particular to sealing points in the strain relief area.
  • Where abrasion may occur (flexible installations), wear of the pre-assembled cable must be taken into account and regularly inspected.
  • Avoid kinking the cable in the strain relief area. Minimum bending radii must be observed.
  • Mechanical bending movements in the strain relief area must be absorbed by suitable measures (e.g. cable clamps).
  • For connectors with contact seals: use only one component with contact sealing, either the male or the female connector.
  • To ensure compliance with the IP protection rating and protection against accidental contact, sealing caps (accessories) must always be fitted to all unused male or female connectors.
  • The installation standard IEC 60364-5-52 (VDE 0100-520) must be observed.

Further Important Notes

  • Protection against accidental contact with live parts is generally ensured, even when disconnected.
  • All components can be securely locked together.
  • The connector system is not designed for permanent underwater operation.
  • Direct underground installation of the system components is not intended. In accordance with IEC 60364-5-52 (VDE 0100-520), connectors must be provided with suitable additional protection and remain accessible for inspection, testing and maintenance.
  • The connectors are polarity-protected and cannot be contacted in a single-pole state.
  • 2-pole connectors are housed in a 3-pole enclosure, with one pole left unused.

FURTHER DOCUMENTATION

Further information on correct and professional installation can be found in the following documents.

Electrical Installations Outdoors

0693.1 | 1 MB

RST® - Catalog

0690.1 | 30 MB

RST16 Installation Instructions / Montageanleitung

2 MB

DOWNLOADS

Brochure – RST® NRG: Ready to Power

0636.1 | 3 MB

CONTACT

Do you need further product information?

You can also reach us at 1-800-WIELAND (943-5263).

Contact us
DISTRIBUTOR STOCK CHECK

Looking for product availability?

Check available stock at participating distributors near you.

Check distributor stock