Back to overview
bottom BAS GUT GC 24HM32 50 A1
Article number 73.335.6435.1
Bottom-base revos basic made of aluminum, with double locking lever or.screw cap with threaded hole M32 on the left side, high version, 24- polig
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 73.335.6435.1 |
|---|---|
| article description | |
| EAN | 4015573623361 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 280 mm |
| height packed | 57 mm |
| gross weight packed | 435 g |
| volume packed | 1200 ccm |
| net weight single part | 430.95 g |
| volume single part | 1200 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | other |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24H |
|---|---|
| model of the housing | surface mounting (base) |
| locking mechanism | double locking levers |
| cable entry | sideways |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 32 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 144 mm |
| width | 57 mm |
| height | 80 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 95.63kB | |
| Customer drawings (TIFF) | - | 93.42kB | TIF |
| Dimensional drawings | - | 27.61kB | |
| Dimensional drawings (TIF) | - | 25.75kB | TIF |
| Drilling templates | - | 16.98kB | |
| Customer drawings (DXF) | - | 3.69MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 305.05kB | |
| CAD STEP data | - | 1.22MB | STP |
| CAD IGES data | - | 2.22MB | IGS |
| CAD JT data | - | 338.00kB | JT |
Article number 73.335.6435.1
Bottom-base revos basic made of aluminum, with double locking lever or.screw cap with threaded hole M32 on the left side, high version, 24- polig