Back to overview
female insert BAS BUM 24 2,5 50 AG
Article number 70.502.2453.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with silver-plated contacts
Overview
Technical Data
Accessories
Fits with
Downloads
commercial data
| article number | 70.502.2453.0 |
|---|---|
| article description | |
| EAN | 4015573710696 |
| Minimum order quantitiy | 1 |
| country of origin | RO |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 145 mm |
| height packed | 34 mm |
| gross weight packed | 173.9 g |
| volume packed | 300 ccm |
| net weight single part | 171 g |
| volume single part | 300 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 24H |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 500 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | spring clamp connection |
|---|---|
| number of poles | 24 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 24 |
| with wire protection | yes |
| min. conductor diameter rigid (solid/stranded) | 0.5 mm² |
| max. conductor diameter rigid (solid/stranded) | 2.5 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 11.5 A |
| nominal current according CSA | 11.5 A |
| min. conductor cross section flexible wire | 0.14 mm² |
| max. conductor cross section flexible wire | 2.5 mm² |
| conductor cross section flexible AWG wire | 26-14 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| contact resistance | 3 mOhm |
| wire strip length | 10 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| ground conductor screws | H2/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal voltage face/ground | 500 V |
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 91.69kB | |
| | - | 67.47kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 31.84kB | TIF |
| | - | 33.88kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 159.73kB | |
| | - | 750.77kB | STP |
| | - | 2.41MB | IGS |
| | - | 527.13kB | JT |
Article number 70.502.2453.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with silver-plated contacts