Back to overview
earth terminal WKF 6SL/35
NO LONGER AVAILABLE
Article number 56.706.9053.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 6 mm², width: 45.1 mm, color: Green-yellow
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 56.706.9053.0 |
|---|---|
| article description | |
| EAN | 4015573501683 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 262 mm |
|---|---|
| width packed | 205 mm |
| height packed | 54 mm |
| gross weight packed | 2355 g |
| volume packed | 2900 ccm |
| net weight single part | 22.75 g |
| volume single part | 29 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 6 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 8 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated voltage | 800 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 61 mm |
| type of insulation material | thermoplastic |
| width | 45.1 mm |
| height | 8 mm |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 6 mm² |
| wire strip length | 12 mm |
technical data UL/CSA
| cross section UL | 24-8 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 20-8 AWG |
| voltage CSA | 600 V |
classification
| ETIM 5.0 | ground terminal block |
|---|---|
| ECLASS 8.1 | ground terminal block |
| ETIM 4.0 | ground terminal block |
| ETIM 3.0 | ground terminal block |
| ETIM 6.0 | EC000901 |
| ETIM 7.0 | EC000901 |
| ECLASS 11 | 27141141 |
| ETIM 8.0 | EC000901 |
| ETIM 9.0 | EC000901 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 98.360.0000.0 | | | |
| 98.370.1000.0 | | | |
| 98.370.0000.0 | | | |
| 98.300.1900.0 | | | |
| 98.380.0000.0 | | | |
| 98.300.1800.0 | | | |
| 98.300.1000.0 | | | |
| 98.300.0000.0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.67kB | |
| | - | 1.04kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 110.22kB | |
| | - | 3.63MB | |
| | - | 178.95kB | |
| | - | 180.24kB | |
| | - | 214.57kB | |
| | - | 2.69MB | |
| | - | 972.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 72.93kB | |
| | - | 70.83kB | TIF |
| | - | 799.39kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 267.22kB | |
| | - | 557.86kB | STP |
| | - | 1.48MB | IGS |
| | - | 290.54kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 56.706.9053.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 6 mm², width: 45.1 mm, color: Green-yellow