Back to overview
hood BAS GOT GI 24HM25 50 A1
Article number 76.352.6435.1
Hood revos basic made of aluminum, for single locking lever with threaded hole M25 on the top, low version, 24-poles
Overview
Technical Data
Fits with
Downloads
commercial data
| article number | 76.352.6435.1 |
|---|---|
| article description | |
| EAN | 4015573629479 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 470 mm |
|---|---|
| width packed | 170 mm |
| height packed | 43 mm |
| gross weight packed | 238 g |
| volume packed | 625 ccm |
| net weight single part | 224.97 g |
| volume single part | 625 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | other |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24H |
|---|---|
| model of the housing | male |
| locking mechanism | single locking lever |
| cable entry | above |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 120 mm |
| width | 43 mm |
| height | 76 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 103.33kB | |
| | - | 100.98kB | TIF |
| | - | 22.56kB | TIF |
| | - | 24.48kB | |
| | - | 1.58MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 381.73kB | |
| | - | 1.08MB | STP |
| | - | 3.21MB | IGS |
| | - | 504.01kB | JT |
Article number 76.352.6435.1
Hood revos basic made of aluminum, for single locking lever with threaded hole M25 on the top, low version, 24-poles