Back to overview
installation terminal WKIS 2,5 NTM-D-SL
NO LONGER AVAILABLE
Article number 56.203.8653.0
Installation rail terminal blocks with Plug in connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 56.203.8653.0 |
|---|---|
| article description | |
| EAN | 4015573852150 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 269 mm |
|---|---|
| width packed | 116 mm |
| height packed | 60 mm |
| gross weight packed | 995 g |
| volume packed | 1872 ccm |
| net weight single part | 18.2 g |
| volume single part | 37.44 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| basic color | grey |
| number of levels | 3 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 20 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 100 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | plug-in connection |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
additional data
| remark to rated voltage | 400V/250V |
|---|---|
| remark to rated current | 24A at 4mm² |
| N-function | yes |
classification
| ETIM 5.0 | multi level installation terminal block |
|---|---|
| ECLASS 8.1 | multi level installation terminal block |
| ETIM 4.0 | multi level installation terminal block |
| ETIM 3.0 | multi level installation terminal block |
| ETIM 6.0 | EC001329 |
| ETIM 7.0 | EC001329 |
| ECLASS 11 | 27141125 |
| ETIM 8.0 | EC001329 |
| ETIM 9.0 | EC001329 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 182.67kB | |
| UKCA declaration of conformity | - | 38.48kB | |
| Approval VDE-UG | - | 469.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 110.17kB | |
| Customer drawings (TIFF) | - | 107.97kB | TIF |
| Customer drawings (DXF) | - | 3.66MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 75.16kB | |
| CAD STEP data | - | 772.39kB | STP |
| CAD IGES data | - | 1.86MB | IGS |
| CAD JT data | - | 504.23kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 56.203.8653.0
Installation rail terminal blocks with Plug in connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey