Back to overview
multi-tier terminal WKF 1,5E/8113/35
NO LONGER AVAILABLE
Article number 56.702.2053.0
Duo Feed-through terminal with Plug in connection for mounting on TS 35, nominal cross section: 1.5 mm², width: 5 mm, color: grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 56.702.2053.0 |
|---|---|
| article description | |
| EAN | 4015573582590 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 268 mm |
|---|---|
| width packed | 175 mm |
| height packed | 55 mm |
| gross weight packed | 1033.6 g |
| volume packed | 2580 ccm |
| net weight single part | 10.1 g |
| volume single part | 25.8 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 2 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 83.4 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.13 mm² |
| maximum cross section solid | 2.5 mm² |
| minimum cross section fine stranded | 0.13 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| wire strip length | 8 mm |
technical data UL/CSA
| cross section UL | 22-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 12 A |
| current field wiring | 12 A |
| cross section CSA | 24-12 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 177.63kB | |
| UKCA declaration of conformity | - | 39.32kB | |
| Approval UR | - | 180.24kB | |
| Approval CSA | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.78kB | |
| Customer drawings (TIFF) | - | 62.71kB | TIF |
| Customer drawings (DXF) | - | 1.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 140.36kB | |
| CAD STEP data | - | 742.00kB | STP |
| CAD IGES data | - | 1.95MB | IGS |
| CAD JT data | - | 376.77kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
NO LONGER AVAILABLE
Article number 56.702.2053.0
Duo Feed-through terminal with Plug in connection for mounting on TS 35, nominal cross section: 1.5 mm², width: 5 mm, color: grey