UK | English
  • United Kingdom | English
  • Česko | Čeština
Contact
  • United Kingdom | English
  • Česko | Čeština
Products
Back Products Electrical installation Connection technology Safety technology Electronic + Interface Best Choice
Industries
Back Industries All Industries Building Technology Lighting Technology Machine Building Wind Power Horticulture EV Charging PREFAB
Support
Back Support Service Find a Distributor Services for machine safety Software & Apps Infoportal Product Security (PSIRT) Downloads
Training
Back Training Seminars Webinars Whitepaper Inhouse Trainings
Company
Back Company About us Purchasing & Quality News Credentials
Career
Back Career Wieland as an Employer Pupils Students Graduates Experienced Professionals

RAST 5 PCB connectors – wiecon

wiecon RAST 5 PCB connectors combine reliable pluggable connection technology with flexible colour and mechanical coding. Designed especially for heating and appliance applications, the system supports clear assignment during assembly and helps prevent incorrect connections. Available materials meet common industry requirements, including EN 60335-1.

FAST, SIMPLE & VARIABLE

The RAST 5 system from Wieland Electric boasts a high number of physical coding possibilities using latches. In addition, the color coding makes it easier for installers to quickly find the correct connection position. A total of 13 different colors offer a high number of combination options. The customized labeling helps with the assignment of the connections.

TECHNICAL DATA

Cable cross-sections from 0,14 mm² to 4 mm²
For currents up to 10 A
For voltages up to 400 V
Connection technologyScrew connection 
Side-by-side mounting without loss of poles Yes

DOWNLOADS

SECURELY INSERTED - wiecon RAST 5 - Brochure

0570.1 | 3 MB

Printed circuit board terminals and connectors - brochure

0580.1 | 15 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call