small distribution board WIV GST18I3 20kVA
System gesis® WIV – Pre-wired Distribution Box with pluggable infeed via an RST50 or 32 A CEKON three-phase power supply for a maximum connected load of 20 kVA. The outputs are provided via the GST18® installation coupler system approved in accordance with IEC 61535. Each circuit is individually fused, the 16 A outlets are FI-protected. Several connections can be switched on or off via a common main switch. The distribution system consists of switchable and non-switchable outlets. If required, the non-switchable outlets can be used to operate e.g. emergency lighting or cooling systems. They are also suitable for extending existing installations and are easy to put into operation. An adapter cable 3 m, 32 A CEKON to RST50 is included in delivery.
| article number | 93.053.6009.0 |
|---|---|
| article description | |
| EAN | 4049088461828 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 600 mm |
|---|---|
| width packed | 400 mm |
| height packed | 200 mm |
| gross weight packed | 8000 g |
| volume packed | 77072 ccm |
| net weight single part | 7000 g |
| volume single part | 77072 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| housing material | Robustes Polycarbonat |
|---|---|
| color housing | electro gray |
| switchgear combination according to | IEC 61439 |
| operating conditions | dry rooms |
| degree of protection (IP) | IP20 |
| degree of protection (plugged) | IP40 |
| mounting method | wall |
| circuit diagram | im Lieferumfang |
| parts list and dimensional drawing | auf Anfrage |
| plug system | GST18 |
|---|---|
| output power | 20 kVA |
| number of switchable outputs 1-phase 3-pole | 12 |
| number of switchable outputs 3-phase 5-pole | 1 |
| number of non-switchable outputs 1-phase 3-pole | 2 |
| number of non-switchable outputs Schuko socket outlet | 2 |
| residual current circuit breaker 4pole 40A 30mA | 1 |
|---|---|
| circuit breaker 1-pole B 16A | 14 |
| circuit breaker 3-pole B 16A | 1 |
| main switch 63A | 1 |
| connection power | 20 kVA |
|---|---|
| maximum back-up fuse | 32 A |
| pluggable with | RST50 |
| connection cable CEE 32A to RST50 | im Lieferumfang |
| connection cable length | 3 m |
| depth | 155 mm |
|---|---|
| width | 315 mm |
| height | 630 mm |
| ETIM 5.0 | small distribution board |
|---|---|
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC000214 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Manual | - | 2.36MB | |
| Mounting instructions | - | 939.70kB | |
| Tender specifications (DOCX) | - | 12.61kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 344.01kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.74kB | |
| RoHS certificate | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 190.24kB | |
| Customer drawings (TIFF) | - | 188.16kB | TIF |
| Customer drawings (DXF) | - | 8.46MB | DXF |
| Product group images | - | 27.21kB | PNG |
System gesis® WIV – Pre-wired Distribution Box with pluggable infeed via an RST50 or 32 A CEKON three-phase power supply for a maximum connected load of 20 kVA. The outputs are provided via the GST18® installation coupler system approved in accordance with IEC 61535. Each circuit is individually fused, the 16 A outlets are FI-protected. Several connections can be switched on or off via a common main switch. The distribution system consists of switchable and non-switchable outlets. If required, the non-switchable outlets can be used to operate e.g. emergency lighting or cooling systems. They are also suitable for extending existing installations and are easy to put into operation. An adapter cable 3 m, 32 A CEKON to RST50 is included in delivery.