Back to overview
cable assembly GST18I3K1BS 15W 10SW
Article number 92.232.1010.1
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05V2V2-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 92.232.1010.1 |
|---|---|
| article description | |
| EAN | 4015573692183 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85444290 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 10021 g |
| volume packed | 23799 ccm |
| net weight single part | 129.2 g |
| volume single part | 317.32 ccm |
| packaging | cardboard |
| packaging quantity | 75 piece(s) |
certificates / approvals
general
| rated current | 16 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 2 |
| mechanical coding | code 1 |
| continuity resistor | 12.4 mOhm |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | black |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | black |
model
| nominal cross section conductor | 1.5 mm² |
|---|---|
| degree of protection (IP) | IP40 |
| cable type | H05V2V2-F |
| cable color | black |
| cable diameter max. | 8.3 mm |
| version of cable | female - male |
| type of cord set | connecting cable |
| version cable end 1 | GST18i3 female |
| version cable end 2 | GST18i3 plug |
material
| surface finish | tin-plated |
|---|---|
| halogen free | no |
| continuous temperature of cable | 90 °C |
| insulation components continous temperature | 100 °C |
| fire load | 0.533 kWh/St |
| fire class | Eca |
dimensions
| total length | 1 m |
|---|
classification
| ETIM 5.0 | patch cord for plug-in building installation |
|---|---|
| ECLASS 8.1 | patch cord for plug-in building installation |
| ETIM 4.0 | patch cord for plug-in building installation |
| ETIM 6.0 | EC002587 |
| ETIM 7.0 | EC002587 |
| ECLASS 11 | 27440604 |
| ETIM 8.0 | EC002587 |
| ETIM 9.0 | EC002587 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | | | |
| 05.587.3156.0 | | | |
| 05.561.3653.0 | | | |
| 05.564.5353.0 | | | |
| 06.560.0300.0 | | | |
| 05.564.5353.2 | | | |
| 05.594.4250.0 | | | |
| 06.561.7853.0 | | | |
| 05.594.4253.0 | | | |
| 05.587.3156.1 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Tender specifications (DOCX) | - | 11.85kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 421.85kB | |
| UKCA declaration of conformity | - | 354.49kB | |
| Approval DEKRA KEMA | - | 2.39MB | |
| Approval VDE | - | 1.02MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 86.12kB | |
| Customer drawings (TIFF) | - | 84.03kB | TIF |
| Dimensional drawings (TIF) | - | 16.60kB | TIF |
| Dimensional drawings | - | 18.34kB | |
| Customer drawings (DXF) | - | 3.45MB | DXF |
| Product group images | - | 23.43kB | JPG |
Article number 92.232.1010.1
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05V2V2-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black