Back to overview
feed-through terminal WTP 2,5/4
NO LONGER AVAILABLE
Article number 56.203.0055.0
Feed-through terminal with push in connection for mounting on TS 35, nominal cross section: 2,5 mm², width: 5 mm, color: grey
Overview
Technical Data
Accessories
Downloads
commercial data
| article number | 56.203.0055.0 |
|---|---|
| article description | |
| EAN | 4049088181153 |
| Minimum order quantitiy | 100 |
| country of origin | IN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 105 mm |
| height packed | 40 mm |
| gross weight packed | 750 g |
| volume packed | 1050 ccm |
| net weight single part | 6.8 g |
| volume single part | 10.5 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | plug-in connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
technical data
| rated current | 32 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 47 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type | plug-in connection |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.2 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.2 mm² |
| maximum cross section fine stranded | 4 mm² |
| minimum cross section stranded | 0.2 mm² |
| maximum cross section stranded | 4 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.2 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 4 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 24-12 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 30 A |
| current field wiring | 20 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 600 V |
| current CSA | 20 A |
additional data
| remark to rated voltage | in use with IVE WKF 2,5-... rated voltage 630 V |
|---|
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 407.97kB | |
| | - | 214.57kB | |
| | - | 401.82kB | |
| | - | 139.05kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 86.61kB | |
| | - | 84.47kB | TIF |
| | - | 4.71MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 192.51kB | |
| | - | 847.54kB | STP |
| | - | 2.02MB | IGS |
| | - | 406.07kB | JT |
NO LONGER AVAILABLE
Article number 56.203.0055.0
Feed-through terminal with push in connection for mounting on TS 35, nominal cross section: 2,5 mm², width: 5 mm, color: grey