feed-through terminal WTPN 2.5 E P/F
feed-through terminal WTPN 2.5 E P/F rated voltage 500 V, rated current 24 A, push-In connection//true, number of levels 2, number of clamp positions per level 20, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.08 mm, inflammability class of insulation material acc. with ul94 V0
| article number | 5D.203.2655.0 |
|---|---|
| article description | |
| EAN | 4049088732195 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 220 mm |
|---|---|
| width packed | 115 mm |
| height packed | 85 mm |
| gross weight packed | 503.8 g |
| volume packed | 503.8 ccm |
| net weight single part | 8.95 g |
| volume single part | 25.419 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 2 |
| number of clamp positions per level | 20 |
| width/grid dimension | 5.1 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | no |
| connection type | push-In connection//true |
| number of clamp positions per level | 20 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
| halogen free | yes |
| rated current | 24 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 74.9 mm |
| type of insulation material | thermoplastic |
| width | 5.1 mm |
| height | 47.5 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-12 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 26-12 AWG |
| voltage CSA | 300 V |
| current CSA | 20 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 114.79kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.30kB | |
| | - | 59.23kB | TIF |
| | - | 1.44MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 292.27kB | |
| | - | 925.39kB | STP |
| | - | 2.26MB | IGS |
| | - | 515.49kB | JT |
feed-through terminal WTPN 2.5 E P/F rated voltage 500 V, rated current 24 A, push-In connection//true, number of levels 2, number of clamp positions per level 20, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 5.08 mm, inflammability class of insulation material acc. with ul94 V0