UK | English
  • United Kingdom | English
  • Česko | Čeština
Contact
  • United Kingdom | English
  • Česko | Čeština
Products
Back Products Electrical installation Connection technology Safety technology Electronic + Interface Best Choice
Industries
Back Industries All Industries Building Technology Lighting Technology Machine Building Wind Power Horticulture EV Charging PREFAB
Support
Back Support Service Find a Distributor Services for machine safety Software & Apps Infoportal Product Security (PSIRT) Downloads
Training
Back Training Seminars Webinars Whitepaper Inhouse Trainings
Company
Back Company About us Purchasing & Quality News Credentials
Career
Back Career Wieland as an Employer Pupils Students Graduates Experienced Professionals

Miniature circular connectors – RST® MICRO

RST® MICRO provides miniature circular connections for sensors, LED technology, pumps and other compact equipment. The system combines small dimensions with reliable, protected connections for demanding installation conditions.

RST® MICRO - THE WORLD'S SMALLEST CIRCULAR CONNECTOR!

We present the RST® MICRO, a 2- to 5-pole miniature connector that meets the highest requirements for design, function and flexibility with its diameter of less than 15 / 20 mm. The small one is in demand wherever miniaturization is an issue and thus electrical connections and links have to become ever smaller.

Really small and inconspicuous, easy to operate without disturbing locking geometries, yet secured and sealed against pulling, the RST® MICRO is the solution here and unique on the market in its compactness and functionality.

The 2-pole to 5-pole connector with a diameter of less than 15 / 20 mm is currently the smallest member of the RST® product family: The connectors are mechanically coded, i.e. only the matching plug / socket pairs can be inserted with the correct polarity. Optionally, the connectors are also available with a barrier seal, which prevents the spread of moisture in the cable system.

RST Micro Video

RST® MICRO FOR ILLUMINATED ADVERTISING AND DISPLAYS

With the RST® MICRO you benefit from a miniature connector that provides a simple, clear and high-quality connection between ballasts and luminaires even in the smallest installation situations. Everything is installed in no time and protected against dirt and moisture!

RST® MICRO FOR ELECTRICAL APPLIANCES AND APPARATUS ENGINEERING

In case of expansions or when replacing faulty devices, the clear advantages of pluggable interfaces can be taken advantage of. The extremely compact RST® MICRO, consisting of connectors and M14/M16 device connections with corresponding sealing caps, is predestined for such tasks and offers unique performance in terms of IP protection.

RST® MICRO FOR TECHNICAL LUMINAIRES

The RST® MICRO is optimized for the interface between voltage and current sources and LED modules and is also ideally suited for dimming or DMX applications. Thanks to its insulation coordinates, the miniature connector can even be used for mains voltages.

RST® MICRO FOR DECORATIVE OUTDOOR + EVENT LIGHTING

Especially in the outdoor area, a professional electrical installation plays a decisive role.Difficult installation conditions often lead to faults, loss of the degree of protection and ultimately to failure of the lighting. With its compact unobtrusive design combined with the highest protection class, the RST® MICRO is the strong partner of outdoor lighting. The optional water stop increases failure safety.

RST® MICRO FOR LUMINAIRES WITH SEPARATE BALLAST

The RST® MICRO is perfect for technical luminaires in industrial environments with separate ballast. Since this is optimized for the interface between voltage and current sources and the LED modules, you can therefore also benefit from the pluggable electrical installation in this case.

The RST® MINI system is suitable for supplying the ballast via the mains . The components are designed for 16 A and can accommodate cross-sections of up to 2.5 mm².

RST® MICRO FOR SIGNAL TRANSMISSION

Not only when installing the lighting itself, but also when installing additional sensor technology, such as motion detectors, you benefit from a pluggable design. The different circuits can be clearly distinguished from each other by the different mechanical and optical coding. This makes installation and any subsequent intervention much easier.

The sensors can be integrated into the pluggable infrastructure in different ways. Directly via pluggable device connections or via a short connecting cable with a plug connector mounted at the end. In both cases, installation time is reduced to a minimum.

RST® MICRO FOR YACHTS + SHIPS

RST® is also used in shipbuilding. Due to the robust design, the system meets the requirements of the relevant approvals for shipbuilding. The MICRO system is ideal for outdoor lighting on yachts and ships. Since high-pressure cleaners are used for cleaning due to the high salt load, the electrification must meet appropriate standards. With their high IP protection (66 / 68 (3m;2h) / 69), the RST® systems provide the optimum prerequisites for this.

RST® MICRO FOR PARKING SPACE MONITORING

Entire parking garages or individual parking spaces are increasingly being equipped with sensors to monitor them. This makes it easy to provide info on whether a parking space is occupied or whether a parker is staying within the maximum parking time. These are either embedded in the ground in appropriate pipe systems or laid in existing cable routes. Due to their small size, the connectors fit everywhere, which means that the cable routing systems can be kept as small as possible.

The RST® installation system has already proven itself over many years in such applications due to its high robustness and the highest IP protection.

RST® MICRO FOR DATA CENTER AIR CONDITIONING

Very little space and adverse weather conditions, this is exactly where the RST® MICRO can show its advantages. On flat buildings of companies and factories you can often find air conditioning systems for computer and data centers. The top side is equipped with fans, so that only little space is left for the electrification of the fans. The four- or five-pole system with the very compact distributors is perfectly suited here for transferring power from the control cabinet to the individual fans. The aforementioned longitudinal waterproofing, which is also available, again shows its strength here and provides additional protection for ongoing operations, which is indispensable, especially for data centers.

If maintenance or failures do occur, the decentralized system limits the affected components to the minimum!

YOU WILL FIND FURTHER APPLICATION POSSIBILITIES

IN our brochure

NEED A SHORT BREAK?

Pairs and product information in one.

START NOW!

ADDITIONAL PROTECTION THROUGH CONTACT SEALING

Available in barrier seal design, with each single contact featuring internal sealing.

SAFE CONDUCTOR CONNECTION

With hexagon socket screws the screwdriver can be fastened and the wire can be connected much easier.

CONVENIENT QUICK RELEASE  FOR CONDUIT

Attach the sleeve and close it with only half a rotation.

QUICKLY AND SAFELY PLUGGED 

The interlock engages the connectors automatically when they are plugged together.

CAN BE INTEGRATED INTO  EXISTING INSTALLATION SITUATIONS

Can be integrated into through holes of 14 mm/16 mm and M14/M16 x 1 threads.

SAFE INSTALLATION DUE TO MECHANICAL + COLORED CODING

All connectors are coded when they leave the factory, so mismating is effectively prevented.

SAFETY  LOCK

With 60 N the plug connection guarantees a secure hold. In case of unplanned high tensile load on the connectors, they disengage to avoid the danger of pulling wires out of the contacts.

INSTALL FLEXIBLE

Distribution blocks have a central position in the electrical infrastructure. They are used for energy or signal distribution. The distribution blocks are wired in parallel or in serial.

DISTRIBUTOR PARALLEL VS. DISTRIBUTOR SERIAL

PARALLEL INSTALLATION: For mains applications with parallel wiring the black and light blue versions can be used, for extra-low voltage applications the slate gray versions are provided. These are each available in 2-pole and 3-pole versions. 

SERIAL INSTALLATION: To realize serial installations, the pebble gray variants in 2 and 3 poles are used, with the 3-pole version carrying the PE in parallel.

30%COST SAVING
70%TIME SAVING

PLUGGABLE ELECTRICAL INSTALLATION SAVES TIME AND MONEY

The RST® MICRO is part of the RST family. The RST® system, which is pluggable throughout - from the distributor to the electrical device - consists of factory-assembled and tested components with the same guaranteed design quality. This makes project and process flows easier to calculate. Assembly times can be reduced by up to 70 percent compared to conventional installation. Total costs are reduced by 30 percent. The flexible plug-in system also helps with conversions or extensions, as installation is quickly and easily adapted. Defective devices are replaced in no time at all. 

TECHNICAL DATA

Rated voltage250/400 V
Rated current 8 A
Number of poles2-5
Protection ratingIP66/68 (3m; 2h)/69,
barrier seal optional
Certificates / approvalsVDE, (cULus, LR, DNV/GL, RINA, BV pending)
Construction Products RegulationShow list

FAQ

What is the rated voltage of the system?

AC 250 V / 400 V

What is the rated current of the system?

8 A

With what number of poles is the system available?

2 and 5-pole

How large is the connection cross-section area? 
  • Fine-stranded cables without ferrules: 0.25 mm² to 1.00 mm²
  • Fine-stranded cables with ferrules: up to 0.5 mm²
  • Solid wires: 0.2 mm² to 1.00 mm²
What connection types are there?

Screw connection

What IP ratings are available?

IP66 / IP68 (3m;2h) / IP69

What approvals are available?

VDE (to IEC 61984), in preparation: cULus, DNV, LR, RINA

Can I install the system underground?

Yes, the installation regulations according to VDE0100 must be observed. Direct laying in soil is not advisable.

Can the system be permanently operated under water?

No, temporary immersion is possible according to the specification: 3m; 2h

Can I connect fine-stranded cables without ferrules?

Yes. The RST® range of screw terminal connections is suitable for connecting unprepared cables (without ferrules) to EN 60999-1.

What cable diameter do the connectors support?

The 2- & 3-pole connectors support cables with a diameter of 4 mm to 7 mm and the 4- & 5-pole connectors support cables with a diameter of 5 mm to 10.6 mm. Other diameters on request.

What is the additional "internal contact seal" for?

In practice, unfortunately, incorrectly executed installations, damage to the cables or temperature differences repeatedly occur. This creates harmful moisture inside the installation. At this point, built-in barriers help to stop the water from passing on. RST MICRO is available with this as an option, with each single contact featuring internal sealing. In practice, this is also called "Longitudinal waterproofing".

What thread do the device connectors have?

The thread of the 3-pole device connector is M14 x 1, the 5-pole thread is M16.6. A CAD model of the internal thread of the nut is available on request. However, we always recommend the use of the locknut.

For which applications is the system intended?

The system is optimized for the interfaces between voltage and current sources and LED modules, and is also the ideal solution for dimming or DMX applications. Thanks to its rated values, network applications are no problem either.

What is the screw drive type?

Hexagon socket SW 0,9

How many codings are available?

For each number of poles, four codings in black, light blue, slate gray and pebble gray are available. These are also mechanically locked.

Is serial installation possible?

Yes, in the 2 & 3 pole variants the pebble gray distributors are provided for this purpose respectively. These are internally wired in series.

What is the diameter of the connectors?

The connectors have a diameter of 14.9 mm.

How often can they be (un-)plugged?

200

Can I open a connection without tools?

Yes

Can I open a connector without tools?

Yes, the respective caps can be used for support.

Is the system suitable for DC applications?

DC applications are possible within certain specifications. Must be coordinated with WIELAND.

Can the distributors be cascaded?

Yes

What internal wiring do the distributors have?

The distributors are wired in parallel, except for the 2- and 3-pole pebble grey distributors, which are wired in series.

Get your free sample

Request your personal sample now free of charge and without obligation and convince yourself of the smallest circular connector in the world!

ReQUEST A FREE SAMPLE

 

DOWNLOADS

MICRO CONNECTION - RST® MICRO - Brochure

0697.1 | 7 MB

RST® - Catalog

0690.1 | 30 MB

Electrical Installations Outdoors

0693.1 | 1 MB

Tender Text RST® MICRO 8 A

91 KB

RST® MICRO Small - Smaller - Micro - product information

0682.1 | 745 KB

configurate your individual solution  with our GESIS® PLAN planning softwareN
read more
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 996

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call