Emergency stop devices
sensorPRO emergency stop devices are available as ready-to-use or configurable variants for flexible integration into machine-safety applications. Optional self-monitoring contact blocks support reliable functional safety, while variants with M12 connection enable fast and straightforward installation on site.
FLEXIBLE, RELIABLE + ROBUST SAFETY COMMAND DEVICES
sensor PRO emergency stops are available as ready-to-use or configurable devices which enable highest flexibility to meet any application request. Wieland’s emergency stop switches are optionally available with self-monitoring contact blocks to guarantee best functional safety. In addition, variants with M12 connection allow easy and quick installation on-site.