Optoelectronic protective devices
Optoelectronic protective devices create contactless protective fields around machine access points, operating areas and material transfer zones. Safety light grids and light curtains detect interruptions and initiate a safety signal without requiring a physical barrier, supporting access, area and point-of-operation guarding. Select the device type by required resolution, protected height, range, response time, muting or blanking functions, environmental conditions, safety level and integration with the safety controller.
RELIABLE PROTECTION FOR YOUR INDUSTRIAL REQUIREMENTS:
OPTOELECTRONIC PROTECTIVE DEVICES
WHAT ARE THE ADVANTAGES OF
OPTOELECTRONIC PROTECTIVE DEVICES?
Optoelectronic protective devices offer several advantages over other protective devices:
FLEXIBILITY
These protective devices are extremely flexible and can be adapted to different applications. They are particularly suitable for monitoring access to machine entrances and exits as well as large hazardous areas.
FAST RESPONSE TIME
Optoelectronic protective devices detect interruptions in the protective field area in fractions of a second. This enables a very fast response to minimise hazards.
PRECISE RECOGNITION
They offer precise detection of objects and people so that security measures are only triggered if there is an actual danger.
WITHOUT BARRIERS
In contrast to physical barriers such as fences or protective covers, optoelectronic protective devices do not require any structural changes to the machine or workplace. This makes installation and maintenance easier.
EXPANDABILITY
They can be used in combination with other safety sensors, such as emergency stop buttons, and safety controls to provide comprehensive protection for man and machine.
SAFETY STANDARDS
They meet international safety standards and contribute to compliance with legal regulations.
✅ LOGISTICS AND MATERIAL HANDLING:
In warehouses, distribution centers and conveyor systems, optoelectronic protective devices are used to ensure the safe transport of goods and materials. They can help to prevent collisions or accidents with forklift trucks, conveyor belts and robots.
✅ AUTOMATED PRODUCTION LINES:
In factories and production facilities, optoelectronic protective devices are used to monitor access to dangerous machine components or areas. They ensure that machines stop or are put into a safe state as soon as a person enters the danger zone.
✅ MACHINE TOOLS:
In the metalworking industry and in workshops where machine tools such as presses and milling machines are used, optoelectronic protective devices ensure the safety of operators by monitoring hazardous areas.
✅ PACKAGING MACHINES:
For machines that package or wrap products, these protective devices are used to ensure that workers do not come into contact with moving parts and injuries are avoided.