ES | Español
  • España | Español
  • Česko | Čeština
Contacto
  • España | Español
  • Česko | Čeština
Productos
Atrás Productos Instalación eléctrica Tecnología de conexión Tecnología de seguridad Electrónica + Interface Best Choice
Sectores
Atrás Sectores Todos los Sectores Instalación de edificios Iluminación Fabricación de maquinaria Aerogeneración Horticultura Vehículo Eléctrico Construcción prefabricada
Soporte
Atrás Soporte Servicios Encuentre un distribuidor Software y Apps Infoportal Descargas
Formacion
Atrás Formacion Seminarios Webinars
Empresa
Atrás Empresa Sobre nosotros Compras & Calidad Noticias
Carrera
Atrás Carrera Wieland como empresa Alumnos Estudiantes Graduados Profesionales experimentados
FOR LUMINAIRES AND ELECTRICAL DEVICES

RST® DIRECT 
– direct connection

Integrated instead of traditionally plugged:
Connect without tools, seal permanently, and reliably integrate devices into the infrastructure—even under demanding conditions.

PRODUCT PRE-ANNOUNCEMENT

RST® DIRECT will be available from Q3 2026.
Plan your project with us today.

Request project planning →

The direct connection 
for industrial efficiency and maximum operational safety

RST® DIRECT brings speed, safety, and protection to the device connector and cable connectors — for luminaires as well as for many other electrical applications. 

Instead of a conventional plug connection, the device is integrated directly into the existing infrastructure without the need to open it for electrical connection. This simplifies processes, protects warranties, and—thanks to a robust connector housing with defined strain relief—ensures a permanently reliable installation, even under harsh conditions.

RST® DIRECT IN PRACTICE 
– HOW THE DIRECT CONNECTION WORKS

Experience in the video how RST® DIRECT makes the device connector and cable connections simpler, faster, and more robust. The direct connection enables a secure integration into existing infrastructures – without opening the electrical device.

Your benefits:

  • Highest IP protection for reliable operation
  • Internal Waterstop for additional moisture protection
  • Modular structure for maximum flexibility
  • Tool-free conductor connection for fast installation
  • Clear pole labeling for safe wiring

FEATURES AT A GLANCE

SIMPLE 
CABLE CONNECTION

The convenience connection with lever enables particularly easy wiring with RST® DIRECT — tool-free and without effort.

Single- and fine-stranded conductors up to 2.5 mm² are securely clamped and remain reliably contacted over the long term. The connection can be visually inspected at any time and is ideal for fast installations under time pressure—even in tight installation spaces or during overhead work.

CLEAR 
POLE CODIFICATION

The unambiguous Pole codification on RST® DIRECT provides maximum guidance during wiring—even in poor lighting conditions.

Various markings are available and minimize the risk of reverse polarity. This supports IEC-compliant installation and enables the right solution for every application.

FAST 
RETROFITTING

RST® DIRECT can be integrated into existing devices particularly easily. The 3- and 5-pole variants are inserted directly into M20-prepared enclosure feed-throughs.

This makes the switch from traditional cable glands to convenient connection technology quick and without great effort. An optional flat on the thread also ensures secure positional fixation of the device connection.

INTERNAL WATERSTOP 
Integrated seals: 
protection that lasts

The integrated longitudinal water seal in RST® DIRECT reliably protects against so-called longitudinal water—that is, moisture that enters the cable interior via damaged or compromised cables and can spread by capillary action to connected loads.

Even the smallest damage to cables can thus endanger sensitive devices. The permanently integrated longitudinal sealing prevents the ingress of moisture at the contacts and ensures a safe, long-term protected installation.

INTERNAL ADAPTERS

The internal adapters with push-in connection from RST® DIRECT enable a particularly flexible device connector. They are ideal for automated or robot-assisted wiring processes and can be precisely selected depending on the application.

Two models are available for different requirements:

  • Model 1: Internal adapter with one clamping point per pole 
    – ideal for compact single connections
     
  • Model 2: Internal adapter with two connections per pole 
    – optimal for practical through-wiring

Cable connector 

The cable connector is the practical RST® DIRECT solution for extensions, repairs, and retrofit applications. Whether in the event of cable breakage or when devices are to be subsequently integrated via short cable sections—connections can be made quickly and safely.

This creates robust and durable connections that reduce downtime and make existing installations ready for operation again with minimal effort.

TECHNICAL DATA & COMPATIBILITY

An overview of all relevant technical parameters for planning and integration.

FeatureSpecification
Rated voltageIEC: 250/400 V
UL: 600 V
Rated current16 A
Degree of protectionIP66 / IP68 / IP69
Sealingwaterproof
Additional protectionInternal Waterstop
Conductor cross-section0.5 – 2.5 mm²
Mounting interfaceM20 connection thread
ApprovalsVDE, UL
Color variantsblack, light grey

RST® DIRECT DEVICE CONNECTION | ORDERING OVERVIEW

Choose the appropriate model for your application – by number of poles, coding, and connection.

1. STRAIN RELIEF HOUSING

ColorCable diameterOrder No.
Black6 - 10 mm48.000.0100.1
Black10 - 14 mm48.000.0300.1
Light grey6 - 10 mm48.000.0100.0
Light grey10 - 14 mm48.000.0300.0

(delivered pre-assembled)

2. EXTERNAL ADAPTER M20

Number of polesCodingPole markingOrder No.
3-pole*Code 1L, N, PE48.153.1031.1
3-pole*Code 21, 2, 348.153.1032.1
3-pole*Code 31, 2, PE48.153.1033.1
5-poleCode 11, 2, 3, N, PE48.152.1011.1
5-poleCode 21, 2, 3, 4, 548.152.1012.1
5-poleCode 3L, N, PE, 1, 248.152.1013.1

3. INTERNAL ADAPTER 
– 1 TERMINATION PER POLE

Number of polesCodingPole markingOrder No.
3-pole*Code 1L, N, PE49.153.0031.1
3-pole*Code 21, 2, 349.153.0032.1
3-pole*Code 31, 2, PE49.153.0033.1
5-poleCode 11, 2, 3, N, PE49.152.0011.1
5-poleCode 21, 2, 3, 4, 549.152.0012.1
5-poleCode 3L, N, PE, 1, 249.152.0013.1

 

4. INTERNAL ADAPTER
– 2 TERMINATIONS PER POLE

Number of polesCodingPole markingOrder No.
3-pole*Code 1L, N, PE49.253.0031.1
3-pole*Code 21, 2, 349.253.0032.1
3-pole*Code 31, 2, PE49.253.0033.1
5-poleCode 11, 2, 3, N, PE49.252.0011.1
5-poleCode 21, 2, 3, 4, 549.252.0012.1
5-poleCode 3L, N, PE, 1, 249.252.0013.1

(ideal for through-wiring)

RST® DIRECT CABLE CONNECTION | ORDERING OVERVIEW

5. CABLE CONNECTION

Number of polesCodingPole markingOrder No.
3-pole*Code 1L(1), N(2), PE48.151.0030.1
3-pole*Code 21, 2(N), 348.151.0034.1
5-poleCode 11, 2, 3, 4(N), PE48.151.0010.1
5-poleCode 21, 2, 3, 4(N), 548.151.0014.1

(2x strain relief required)

6. MOUNTING CLAMP

TypeOrder No.
32 mm mounting clamp for RST® DIRECT cable connectionF0.000.0056.4

(for cable connectors)

DOWNLOADS

Brochure – RST® DIRECT: Maximum efficiency in connections

0637.1 | 1 MB

CONTACTO

¿Necesita más información sobre nuestros productos?
Contacte con nuestros expertos.

T: +34 93 252 38 20

Enviar consulta
SERVICIO DE DEVOLUCIÓN DE LLAMADA

No se quede en espera.
Nuestros expertos le llamarán.

  1. Rellene el formulario
  2. Indique el horario deseado
  3. Atienda la llamada de nuestros expertos
solicitar llamada