Back to overview
marking plate WMP 6.10-10
Article number 0D.204.7056.0
marking plate WMP 6.10-10 modular spacing 6.1 mm, material plastic, color white, length 128 mm, height 76 mm, mounting method snap-on, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.204.7056.0
|
|---|---|
|
article description
|
marking plate WMP 6.10-10
|
|
EAN
|
4049088707476
|
|
Minimum order quantitiy
|
20
|
|
country of origin
|
CN
|
|
customs tariff number
|
39269097
|
packaging dimensions
|
length packed
|
142 mm
|
|---|---|
|
width packed
|
81 mm
|
|
height packed
|
78 mm
|
|
gross weight packed
|
346 g
|
|
volume packed
|
897.156 ccm
|
|
net weight single part
|
15.14 g
|
|
volume single part
|
89.716 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
20 piece(s)
|
general
|
color
|
white
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
9.8 mm
|
|
length
|
128 mm
|
|
material
|
plastic
|
|
imprint
|
none
|
|
modular spacing
|
6.1 mm
|
|
mounting method
|
snap-on
|
|
height
|
76 mm
|
|
imprint
|
none
|
|
halogen free
|
yes
|
general
|
color
|
white
|
|---|---|
|
marking
|
ohne Beschriftung
|
classification
|
ETIM 9.0
|
EC000761
|
|---|
product compliance
|
REACH-SVHC conformity status
|
compliant
|
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 103.10kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.56kB | |
| Customer drawings (TIFF) | - | 62.56kB | TIF |
| Customer drawings (DXF) | - | 4.23MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 173.88kB | |
| CAD STEP data | - | 90.88kB | STP |
| CAD IGES data | - | 292.37kB | IGS |
| CAD JT data | - | 66.08kB | JT |
Retailer
Article number 0D.204.7056.0
marking plate WMP 6.10-10 modular spacing 6.1 mm, material plastic, color white, length 128 mm, height 76 mm, mounting method snap-on, inflammability class of insulation material acc. with ul94 V0