INSTALLATION SYSTEMS OUTDOOR

Quick. Efficient. Reliable. 
RST® Connectors: Built for Safe Electrical Installations in Any Environment

Flawless Connections for Toughest Conditions: 
RST® Connectors

Wherever electrical connections face high demands, you need solutions that deliver flawless performance, no matter how tough the conditions are. That’s where our RST® connectors shine. Designed for high-demand environments, these connectors ensure a tight seal, exceptional mechanical strength, and unmatched reliability – even in the toughest sites.

Thanks to their compact design, RST® connectors fit seamlessly into the tightest spaces. Pre-wired and color-coded, they make installation fast, error-free, and safe, following the Plug&Play principle. With RST®, you’ll save time and guarantee safety on every project.

GET YOUR HANDS ON! 
sample case RST20I3

Explore the versatility of our RST20i3 connectors with our comprehensive sample case. This kit includes a selection of 3-pole RST20 connectors in black coding, featuring both male and female connectors, device connectors, and cover pieces. Ideal for hands-on evaluation, this assortment allows you to experience the quality and functionality of our RST® CLASSIC line firsthand. Perfect for professionals seeking reliable and efficient connection solutions.

Order sample case

AREAS OF APPLICATION

RST® Connectors 
for Every Application

As electricians, you need connectors that perform reliably in every situation. With our expertise across industries, we deliver solutions tailored to your needs – from miniature connectors for the tightest wiring spaces to powerful options for large cross-sections.

The RST® round connectors excel in:

  • Machinery and plant manufacturing
  • Building installations
  • HVAC systems
  • Lighting technology
  • Combustion and conveying technology
  • Wind power, photovoltaics, elevators, and escalators


Designed for demanding environments, RST® connectors ensure maximum performance, durability, and flexibility. No limits, no compromises – your connection, perfected.

Fast. Reliable. Economical: Master IP-Rated 
Electrical Installations

Discover how IP-rated, pluggable systems revolutionize electrical installations – indoors, outdoors, and in demanding environments.

In this webinar recording, you’ll learn:

  • The benefits of pluggable installations
  • Everything about the RST® product family
  • Installation tips and best practices


Save time, reduce errors, and ensure safety in your projects. Ready to optimize your installations? Watch the recording now!

continue to the recording

YOUR ADVANTAGES AT A GLANCE

SAVE TIME AND COSTS

Reduce installation and assembly time, and therefore also installation costs, by coupling and uncoupling quickly with the Plug&Play principle. Be faster than any screw or bayonet connection.

DURABLE AND REUSABLE

Create a long-term connection. Our connectors are intended to be used again and again, thanks to their robust design and our extremely high demands on the quality of the materials we choose.

FLEXIBLE AND EFFICIENT

Simplify modifications and maintenance with easy disassembly and pre-wired connectors – even during operation. Plug&Play means quick and safe coupling and uncoupling with little downtime.

COLOR CODING FOR ADDITIONAL PROTECTION

With mechanical coding and over 20 color options, RST® connectors make installation intuitive and error-free, even for less experienced users. Faulty wiring and troubleshooting are eliminated, whether for low-voltage, emergency power, or main power systems. Say goodbye to cable screw connections – the Plug&Play principle revolutionizes your electrical connections!

All variants and options can be found in our shop.

 This way: it's worth it.

IP-PROTECTION – ROBUST, STABLE AND RESISTANT

What you can expect 
from the RST® connector series 

Depending on the respective IP rating of the different RST® models, these round connectors excel in the following areas: 

  • Comprehensive protection against jets of water, including high-pressure and steam jets
  • Temporary and prolonged immersion
  • Complete protection against contact
  • Protection against foreign objects, such as dust deposits and dust ingress
  • High reliability to ensure a stable and continuous electronic connection
Detailed information on IP classes 65 to 69
IP 65        protected against contact, dust and splash water 
IP 66protected against contact, dust and splash water, strong jets of water
IP 67protected against contact, dust and splash water, strong jets of water, temporary submersion up to 30 minutes at a depth of 1 m
IP 68protected against contact, dust and splash water, strong jets of water, prolonged/permanent immersion in water upto 2 hours in 3 m depth
IP 69protected against contact, dust and splash water, strong jets of water, prolonged/permanent immersion as well as strong jets of water such as high-pressure and steam jets


The overview is also available for download: 

Download overview ip protection rates (JPG)

RELIABLE PROTECTION AGAINST MOISTURE AND WATER INGRESS

Proven connector technology for harsh environments — tested for durability, sealed for safety.

HIGH STANDARDS YOU CAN TRUST

Decades of experience ensure our connectors meet the highest standards of quality and durability.

  • IP68 tested (2 h at 3 m depth)
  • High-pressure splash water & mechanical stress tested (IK impact)
  • Meticulous in-house testing ensures long-term reliability

INTERNAL WATERSTOP FOR EXTRA PROTECTION

Each contact features its own seal to prevent moisture ingress via capillary effect.

  • Prevents infiltration from condensation & fluctuations
  • Ensures long-lasting safety
  • Ideal for critical installations

LONGITUDINAL SEALING – TARGETED PROTECTION AGAINST MOISTURE

Moisture can travel along the cable core and cause insulation breakdown. Our longitudinal sealing encapsulates the connector interface to stop moisture from reaching connected devices.

Benefits at a glance:

  • Prevents water ingress via the cable core
  • Reduces downtime and maintenance needs
  • Ideal for outdoor, humid or high-risk environments
  • Available for RST® MICRO, RST® MINI (MOLA), and RST® CLASSIC (6-/7-pole and new 3-pole)

See longitudinal sealing in action

Contact our experts for more information

Watch how longitudinal sealing stops moisture ingress

PLUGGABLE VS. TRADITIONAL
THE FUTURE IS PLUGGABLE

See at a glance the direct time comparison between a pluggable installation and a conventional installation for outdoor use.  


time is money: check it out

FOUR ESSENTIAL RST® SYSTEM COMPONENTS, 
ONE PERFECT SOLUTION

DESIGNED FOR SEAMLESS INTEGRATION:

Our electrical installation system, consisting of connectors, pre-assembled cables, distributors, and device connections, is designed to implement any project effortlessly and error-free. Each component is precisely tailored to its task to ensure seamless integration.

CONNECTORS

From the miniature connector with the highest IP to the powerful connector for large cross sections .

  • 2 to 7-pole models, 250V/400V, 8 A to 50 A
  • PLUG&PLAY
  • Color coding
  • Reliable protection


SHOP the whole range

 

CABLE ASSEMBLIES

For a fast pluggable supply of electrical energy to the end device. 
 
With the cable assembly with free end or as a connecting cable, we offer various connection options and maximum flexibility.

SHOP the whole range

 

DISTRIBUTORS

Pre-wired distributors are plugged into the installation.  

The distributors allow branched energy and signal transmission to be devices.

SHOP the whole range

 

DEVICE CONNECTORS

Devices can be plugged into the installation on site. 

The device connectors are integrated in the corresponding boreholes of the housing of devices and constitute the interface of the device to the RST® system.

SHOP the whole range

OVERVIEW OF THE RST® CONNECTOR PRODUCT FAMILY

FIND THE PERFECT RST® CIRCULAR CONNECTOR

We offer robust circular connectors in various versions to meet your specific requirements. Not sure which one is right for you? We’re happy to advise you!

RST® MICRO

Ideal for the smallest and tightest installation spaces, such as flat LED luminaires, illuminated signs, or signal structures. With a maximum current rating of 8 A, this connector is certified according to IEC61984 and VDE.

Learn more about RST® MICRO

RST® MINI

Designed for luminaires with through-wiring, this compact connector supports up to 16 A. It is certified and approved according to VDE, cULus, and IEC61535.

Learn more about RST® MINI

RST® CLASSIC

A versatile all-rounder, the RST® CLASSIC handles currents of 20/25 A and is perfect for a wide range of applications. Like the RST® MINI, it is certified by VDE, cULus, and IEC61535. Contact us to see if it’s the right fit for your project.

Learn more about RST® CLASSIC

RST® POWER

Our most powerful connector, built for large cross-sections and tough environments. Certified to VDE and IEC61984, it’s the solution for demanding terrains.

Learn more about RST® POWER

OUR EXPERTS

PLUGGING INSTEAD OF SCREWING

“With the RST® connector series, Wieland Electric, as the market leader, offers a complete installation system with increased protection (IP6X). This modern installation method enables a universally pluggable electrical infrastructure, from the distributor to all electrical devices.” 

Wolfram Hohmann
Product Management – Modular Pluggable Systems

DOWNLOADS

IP Ratings

39 KB

RST® - Catalog

0690.1 | 30 MB

MICRO CONNECTION - RST® MICRO - Brochure

0697.1 | 7 MB

RST® MICRO Small - Smaller - Micro - product information

0682.1 | 745 KB

RST® CLASSIC - System Outlet - Product Information

0694.1 | 3 MB

RST® INSTALLATIon instruction

All you need to know and more! -Free e-learning

start now!

contact

Do you need further product information?
Please contact our experts.

 

Call: +49 951 9324 996 or use following form
 

send request
callback-Service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call