Back to overview
antenna WIENET ANTENNE 15863V2 DACH ANT.
NO LONGER AVAILABLE
Article number F0.000.0035.1
wienet omni-roof antenna - Outdoor antenna, Frequency range: GSM/GPRS/EDGE/UMTS/LTE/5G/LoRaWAN/NB-IoT, Profits: max. 7dBi, Connector: 1xSMA / M, Cable length: 5m, Dimensions:. 82x48x48mm, incl. bracket (pole and wall mounting)
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | F0.000.0035.1 |
|---|---|
| article description | antenna WIENET ANTENNE 15863V2 DACH ANT. |
| EAN | 4049088284007 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85177100 |
packaging dimensions
| length packed | 380 mm |
|---|---|
| width packed | 14 mm |
| height packed | 50 mm |
| gross weight packed | 345 g |
| volume packed | 266 ccm |
| net weight single part | 340 g |
| volume single part | 266 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | wireless antenna |
|---|---|
| ECLASS 8.1 | wireless antenna |
| ETIM 6.0 | EC001698 |
| ETIM 7.0 | EC001698 |
| ECLASS 11 | 19070105 |
| ETIM 8.0 | EC001698 |
| ETIM 9.0 | EC001698 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.38kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 180.91kB | |
| | - | 4.99MB | STP |
| | - | 11.90MB | IGS |
| | - | 1.76MB | JT |
Retailer
NO LONGER AVAILABLE
Article number F0.000.0035.1
wienet omni-roof antenna - Outdoor antenna, Frequency range: GSM/GPRS/EDGE/UMTS/LTE/5G/LoRaWAN/NB-IoT, Profits: max. 7dBi, Connector: 1xSMA / M, Cable length: 5m, Dimensions:. 82x48x48mm, incl. bracket (pole and wall mounting)
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer