Back to overview
assortment box for 6 mm width 9705A/6/10 B JE 25 ST.
NO LONGER AVAILABLE
Article number 04.856.1253.0
Marking tag strips-ortiment for a width of 4 mm; marked with: 101-200; type: 9705 A/6/10 B
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 04.856.1253.0 |
|---|---|
| article description | assortment box for 6 mm width 9705A/6/10 B JE 25 ST. |
| EAN | 4015573074163 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 173 mm |
|---|---|
| width packed | 158 mm |
| height packed | 71 mm |
| gross weight packed | 332 g |
| volume packed | 1941 ccm |
| net weight single part | 185 g |
| volume single part | 1941 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | assortment box |
|---|---|
| ECLASS 8.1 | assortment box |
| ETIM 4.0 | assortment box |
| ETIM 6.0 | EC003616 |
| ETIM 7.0 | EC003616 |
| ECLASS 11 | 21102023 |
| ETIM 8.0 | EC003616 |
| ETIM 9.0 | EC003616 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.09kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Retailer
NO LONGER AVAILABLE
Article number 04.856.1253.0
Marking tag strips-ortiment for a width of 4 mm; marked with: 101-200; type: 9705 A/6/10 B
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer