Back to overview
bit SCHLITZ
Article number 05.567.5214.0
revos, BIT-insert slot
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 05.567.5214.0 |
|---|---|
| article description | bit SCHLITZ |
| EAN | 4049088128714 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 10 mm |
| height packed | 0 mm |
| gross weight packed | 26.26 g |
| volume packed | 25 ccm |
| net weight single part | 5.252 g |
| volume single part | 5 ccm |
| packaging | bag |
| packaging quantity | 5 piece(s) |
general
| construction/operation | other |
|---|---|
| compression shape | other |
| locking device (mechanical tools) | no |
| contact diameter and type of contact | none |
| cutting device | no |
classification
| ETIM 5.0 | screwdriver for slot head screws |
|---|---|
| ECLASS 8.1 | tools (other, not specified) |
| ETIM 6.0 | EC000158 |
| ETIM 7.0 | EC000158 |
| ECLASS 11 | 21049090 |
| ETIM 8.0 | EC000158 |
| ETIM 9.0 | EC000158 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 49.02kB | |
| | - | 47.08kB | TIF |
| | - | 1.97MB | DXF |
Retailer
Article number 05.567.5214.0
revos, BIT-insert slot
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer