Back to overview
bottom BAS GUM GM 6 M20 B1
Article number 70.431.0637.1
Bottom-base revos basic metal-series without coating, with single locking lever and threaded hole M20 on the left side, low version, 6-polig
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 70.431.0637.1 |
|---|---|
| article description | bottom BAS GUM GM 6 M20 B1 |
| EAN | 4049088363542 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 200 mm |
| height packed | 52 mm |
| gross weight packed | 210 g |
| volume packed | 750 ccm |
| net weight single part | 205 g |
| volume single part | 750 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | bare |
| degree of protection (IP) | IP66 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 6 |
|---|---|
| model of the housing | surface mounting (base) |
| locking mechanism | single locking lever |
| cable entry | sideways |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 20 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 84 mm |
| width | 52 mm |
| height | 54.6 mm |
classification
| ECLASS 8.1 | housing for industrial connectors |
|---|---|
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 118.16kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 65.88kB | |
| | - | 63.83kB | TIF |
| | - | 931.81kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 334.79kB | |
| | - | 679.08kB | STP |
| | - | 2.41MB | IGS |
| | - | 465.05kB | JT |
Retailer
Article number 70.431.0637.1
Bottom-base revos basic metal-series without coating, with single locking lever and threaded hole M20 on the left side, low version, 6-polig
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer