Back to overview
bottom BAS GUT GR 6HM25 69 A1
Article number 73.340.0635.1
Bottom-base revos basic made of aluminum, with single locking lever andthreaded hole M25 on the right and the left side, with protective cover, high version, 6-polig
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 73.340.0635.1 |
|---|---|
| article description | bottom BAS GUT GR 6HM25 69 A1 |
| EAN | 4015573823235 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 470 mm |
|---|---|
| width packed | 220 mm |
| height packed | 58 mm |
| gross weight packed | 325 g |
| volume packed | 1000 ccm |
| net weight single part | 315 g |
| volume single part | 1000 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP65 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 6H |
|---|---|
| model of the housing | surface mounting (base) |
| locking mechanism | single locking lever |
| cable entry | two-sided |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 25 |
| hinged lid | yes |
| EMC-version | no |
| thread size PG | |
| length | 84 mm |
| width | 58 mm |
| height | 72.2 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 116.56kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.91kB | |
| | - | 77.77kB | TIF |
| | - | 29.12kB | |
| | - | 27.26kB | TIF |
| | - | 2.40MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 331.64kB | |
| | - | 1.48MB | STP |
| | - | 3.27MB | IGS |
| | - | 909.07kB | JT |
Retailer
Article number 73.340.0635.1
Bottom-base revos basic made of aluminum, with single locking lever andthreaded hole M25 on the right and the left side, with protective cover, high version, 6-polig
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer