Back to overview
cable assembly BST14I2KFBS 50H 30GN01
Article number 94.425.3060.7
gesis® NV connecting cable, female - male, number of poles 2, rated voltage 50 V, rated current 3 A, cable type FB-H(ST) 2x2x0.8, fire class Dca s1 d2 a1, total length 3 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier green
commercial data
|
article number
|
94.425.3060.7
|
|---|---|
|
article description
|
cable assembly BST14I2KFBS 50H 30GN01
|
|
EAN
|
4015573605428
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
398 mm
|
|---|---|
|
width packed
|
302 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
5151 g
|
|
volume packed
|
23799 ccm
|
|
net weight single part
|
150 g
|
|
volume single part
|
793.3 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
30 piece(s)
|
certificates / approvals
general
|
rated current
|
3 A
|
|---|---|
|
rated voltage
|
50 V
|
|
rated impulse voltage
|
0.8 kV
|
|
pollution degree
|
2
|
|
mechanical coding
|
yes
|
|
continuity resistor
|
103.5 mOhm
|
|
lockable
|
self-locking (unlocking by hand)
|
|
color of coding/ contact carrier
|
green
|
|
Pole codification
|
1+, 2-
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
0.5 mm²
|
|---|---|
|
degree of protection (IP)
|
IP20
|
|
cable type
|
FB-H(ST) 2x2x0.8
|
|
cable color
|
green
|
|
cable diameter max.
|
6.1 mm
|
|
version of cable
|
female - male
|
|
type of cord set
|
connecting cable
|
|
version cable end 1
|
BST14i2 female
|
|
version cable end 2
|
BST14i2 plug
|
material
|
surface finish
|
gilt
|
|---|---|
|
halogen free
|
yes
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
0.493 kWh/St
|
|
fire class
|
Dca s1 d2 a1
|
dimensions
|
total length
|
3 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 43.53kB | |
| Tender specifications (DOCX) | - | 11.80kB | DOCX |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 215.55kB | |
| UKCA declaration of conformity | - | 329.07kB | |
| Approval DEKRA KEMA | - | 2.50MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.19kB |
Retailer
Article number 94.425.3060.7
gesis® NV connecting cable, female - male, number of poles 2, rated voltage 50 V, rated current 3 A, cable type FB-H(ST) 2x2x0.8, fire class Dca s1 d2 a1, total length 3 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier green